Connectors
Connector AIDA compliant, PROFINET, Multi Feature RJ45, Straight
IDC insulation displacement termination
Contacts: 8
Au over Ni Mating side, Sn over Ni Termination side
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Product details
Category
Connectors
Element
Connector
Specification
AIDA compliant
PROFINET
Multi Feature RJ45
Straight
Series
Han® PushPull (V14)
RJ45
Features
Suitable for all PoE versions
Termination method
IDC insulation displacement termination
Shielding
Fully shielded, 360° shielding contact
Number of contacts
8
Coding
RJ45
Conductor cross-section (mm²)
0.12 ... 0.32 mm² Stranded
0.12 ... 0.32 mm² Solid
Conductor cross-section (AWG)
AWG 26/7 ... AWG 22/7 Stranded
AWG 24/1 ... AWG 22/1 Solid
Wire outer diameter
0.8 ... 1.6 mm
Limiting temperature
[-40] ... [+85 °C]
Mating cycles
750
Degree of protection acc. to IEC 60529
IP65
IP67
Cable diameter
6.5 ... 9.5 mm
Transmission characteristics
Cat. 6A Class EA up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
Vibration resistance
10-500 Hz, 0.35 mm / 50 m/s², 2h/axis
5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance
50 g / 30 ms, 3 shocks / axis and direction acc. to IEC 61373 Category 1 Class B