Country flagChina Mainland

Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Room Press & media contacts Technology magazine tec.news
PEOPLE. POWER. PARTNERSHIP. Jobs Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machinery
Machinery
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
Customised Solutions
HARTING customised solution
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions
Learn more
D-Sub PushPull connect

The Technology Group


About HARTING Technology Group
HQT Building, Espelkamp
The future needs the past
The Future needs the Past
The Harting family
A family-run Company
An Outstanding Company
We are proud about our awards
Facts & figures
Facts and Figures

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Environmental Statement
Road with painted yellow arrow line
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Sustainability Certificates
CSR Certificates
Human Rights
HARTING Statement Human Rights Due Diligence - Declarations

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Quality Management
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Device connectivity
  3. Cable connectors and cable assemblies
  4. Data connectors
  5. Products
  6. Industrial Ethernet
  7. 09 45 181 2560 XL

ix Industrial 10A-1 plug SL-S

Article No.: 09 45 181 2560 XL


undefined

Image is for illustration purposes only. Please refer to product description.

ix Industrial 10A-1 plug SL-Sundefined
Connectors

ix Industrial 10A-1 plug SL-S

Article No.: 09 45 181 2560 XL

to see prices and availability.
0
Product inquiry
to see prices and availability.
0
Product inquiry

Properties overview

Connectors Cable connector Straight Solder termination Rated current: ‌1.5 A Contacts: 8 + 2x GND Copper alloy Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side Material: Polycarbonate (PC) Degree of protection: IP20

Product details


Category Connectors
Series HARTING ix Industrial®
Identification Data
Element Cable connector
Specification Straight
Termination method Solder termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
further contacts + 2x GND
Coding Type A
Pack contents Bulk packaging
Conductor cross-section [AWG] AWG 28/7 ... AWG 22/7
Wire outer diameter ≤1.55 mm
Rated current ‌ 1.5 A
Rated current 3 A per contact when used with 4 contacts (1,2,6,7)
Rated voltage ‌ 50 V AC
‌ 60 V DC
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >500 MΩ
Contact resistance ≤ 30 mΩ
Shielding resistance ≤ 100 mΩ
Limiting temperature -40 ... +85 °C
Storage temperature -30 ... +60 °C
Relative humidity 95 % Non-condensing (operation)
95 % Non-condensing (storage/transport)
Insertion force ≤ 25 N
Withdrawal force ≤ 25 N
Mating cycles ≥ 5,000
Degree of protection acc. to IEC 60529 IP20
Cable diameter 5.5 ... 7.2 mm
Test voltage Ur.m.s. 0.5 kV
Retention force ≥80 N locking
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (shielding) Stainless steel
Ni ≥ 1 µm Termination side (shielding case)
Ni ≥ 0.2 µm Termination side (shielding shell)
Material (contacts) Copper alloy
Surface (contacts) Au ≥ 0.2 µm over Ni ≥ 2 µm Mating side
Au ≥ 0.03 µm over Ni ≥ 2 µm Termination side
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Grey
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-3-124
EN 45545-2
IEEE 802.3af Power over Ethernet (PoE)
IEEE 802.3at Power over Ethernet (PoE+)
IEEE 802.3bt Power over Ethernet (4PPoE)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
PROFINET Yes
Packaging size 100
Net weight 4.2 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140223189
eCl@ss 27440114 Rectangular connector (for field assembly)
ETIM EC002636
UNSPSC 24.0 39121408
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590