Contact Block 1NC
Article No.: 09 45 453 0101

Image is for illustration purposes only. Please refer to product description.

Contact Block 1NC
Article No.: 09 45 453 0101
Properties overview
Product details
| Category | Operator interfaces |
|---|---|
| Element | Contact block |
| Specification | Opener |
| with a weaker return spring | |
| Features | 1 million switching cycles at nominal load |
| Positive opening according to EN 60947-5-1 |
| Termination method | Screw termination |
|---|---|
| Number of contacts | 2 |
| Details | Compared to the standard contact block, the contact block has a weaker return spring. Please observe the installation situation according to the installation instructions. |
| Conductor cross-section | 0.5 ... 2.5 mm² |
|---|---|
| Actuation path | 6 mm |
| Rated current | ≥ 0.001 A |
| Rated current | under laboratory conditions |
| Rated voltage | ≥ 5 V |
| Rated impulse voltage | 4 kV |
| Conditional short-circuit current | 1,000 A |
| Short-circuit device (recommendation) | SCPD 16 A, Char. C |
| Overvoltage category | III (protection by low voltage) |
| Contact resistance | < 20 mΩ |
| Stripping length | 9 mm |
| Tightening torque | 0.8 ... 1 Nm Screw terminal |
| Operating temperature | -30 ... +85 °C Without light |
| -30 ... +65 °C with LED lighting | |
| Storage temperature | -50 ... +85 °C |
| Degree of protection acc. to IEC 60529 | IP20 |
| Bounce time | < 10 ms |
| Utilisation category (AC) | AC15 A600 |
| Rated operating voltage Ue (AC) | 240 V |
| 440 V | |
| Rated operating current Ie (AC) | 3 A |
| 1.6 A | |
| Continuous thermal current (AC) | 16 A |
| Utilisation category (DC) | DC13 Q600 |
| Rated operating voltage Ue (DC) | 24 V |
| 60 V | |
| 125 V | |
| 250 V | |
| 440 V | |
| Rated operating current Ie (DC) | 2 A |
| 1 A | |
| 0.4 A | |
| 0.2 A | |
| 1.12 A |
| Colour (insert) | Red |
|---|---|
| Material (contacts) | Copper alloy |
| Surface (contacts) | Ag over Ni |
| RoHS | compliant |
| ELV status | compliant |
| China RoHS | e |
| REACH Annex XVII substances | Not contained |
| REACH ANNEX XIV substances | Not contained |
| REACH SVHC substances | Not contained |
| California Proposition 65 substances | Not contained |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) |
| Requirement set with Hazard Levels | R22 (HL 1-3) |
| R23 (HL 1-3) |
| Specifications | EN 60947-5-1 |
|---|---|
| UL / CSA | |
| Packaging size | 20 |
|---|---|
| Country of origin | Germany |
| European customs tariff number | 85365080 |
| GTIN | 5713140450295 |
| eCl@ss | 27371302 Auxiliary switch block |
| ETIM | EC000041 |
| UNSPSC 24.0 | 39122221 |
Previous
Next