HA PPV4 2.0 RJ45 Cat6A PUR 0,2m
Article No.: 09 48 282 8756 002
Image is for illustration purposes only. Please refer to product description.
HA PPV4 2.0 RJ45 Cat6A PUR 0,2m
Article No.: 09 48 282 8756 002
0.2 m
Properties overview
Product details
Previous
Next