|  Material (insert)  | Thermoplastic resin, glass-fibre filled (PBT) | 
|---|
| Shell: steel, tin plated | 
|  Colour (insert)  | Green | 
|---|
|  Material (contacts)  | Copper alloy | 
|---|
|  Surface (contacts)  | Gold plated Mating side | 
|---|
| Sn over Ni Termination side | 
|  Layer thickness  | ≥ 0.76 µm | 
|---|
|  Layer thickness  | ≥ 30 µinch | 
|---|
|  Material flammability class acc. to UL 94  | V-0 | 
|---|
|  RoHS  | compliant with exemption | 
|---|
|  RoHS exemptions  | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight | 
|---|
| 6(c): Copper alloy containing up to 4 % lead by weight | 
|  ELV status  | compliant with exemption | 
|---|
|  China RoHS  | 50 | 
|---|
|  REACH Annex XVII substances  | Not contained | 
|---|
|  REACH ANNEX XIV substances  | Not contained | 
|---|
|  REACH SVHC substances  | Yes | 
|---|
|  REACH SVHC substances  | Lead | 
|---|
|  ECHA SCIP number  | ecef7555-f643-4ceb-a337-fc54762297f1 | 
|---|
|  California Proposition 65 substances  | Yes | 
|---|
|  California Proposition 65 substances  | Lead | 
|---|
| Nickel | 
|  Fire protection on railway vehicles  | EN 45545-2 (2020-08) + A1 (2023-10) | 
|---|
|  Requirement set with Hazard Levels  | R26 | 
|---|