Han 24HPR Hood Side Entry90° M40
Article No.: 19 40 024 0587

Image is for illustration purposes only. Please refer to product description.


Properties overview
Product details
Category | Hoods / Housings |
---|---|
Series of hoods/housings | Han® HPR |
Type of hood/housing | Hood |
Description of hood/housing | Special type |
Size | 24 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M40 |
Locking type | Screw locking |
Field of application | Hoods/housings for harsh outdoor environments |
Previous
Next