| Conductor cross-section (mm²) | 0.1 ... 0.12 mm² |
|---|
| 0.22 ... 0.32 mm² |
| Conductor cross-section (AWG) | AWG 27 ... AWG 26 |
|---|
| AWG 24 ... AWG 22 |
| Rated voltage | 50 V AC |
|---|
| 60 V DC |
| Insulation resistance | > 5 x 109 Ω |
|---|
| Contact resistance | 20 mΩ |
|---|
| Limiting temperature | -40 ... +85 °C |
|---|
| Mating cycles | ≥ 500 |
|---|
| Degree of protection acc. to IEC 60529 | IP65 |
|---|
| IP67 |
| Cable diameter | 5 ... 9.5 mm |
|---|
| Test voltage UDC | 1 kV (contact-contact) |
|---|
| 1.5 kV (contact-ground) |
| Transmission characteristics | Cat. 5 Class D up to 100 MHz |
|---|
| Data rate | 10 Mbit/s |
|---|
| 100 Mbit/s |
| Vibration resistance | 10-500 Hz, 0.35 mm / 50 m/s², 2h/axis |
|---|
| 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
| Shock resistance | 30 g / 11 ms, 3 shocks / axis and direction |
|---|
| 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |