Motorcbl. Q8/0 M 4G1.5+2x2x0.75 EMC 1.5m
Article No.: 61 88 201 0288 01

Image is for illustration purposes only. Please refer to product description.
Motorcbl. Q8/0 M 4G1.5+2x2x0.75 EMC 1.5m
Article No.: 61 88 201 0288 01
to see prices and availability.
Properties overview
Product details
Element | Motor cable |
---|---|
Specification | Pre-assembled on one side |
With brake | |
with termic device | |
Connector 1 | Han-Compact® Hood |
Han® Q 4/2 Male | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Core structure | 4x 1.5 mm² |
+ 2x (2x 0.75 mm²) | |
PE contact | Yes |
Field of application | for motor connection |
Previous
Next