Power Supply Q4/2 M/F 4G2.5 1.5m
Article No.: 61 88 202 0400 00

Image is for illustration purposes only. Please refer to product description.


Power Supply Q4/2 M/F 4G2.5 1.5m
Article No.: 61 88 202 0400 00
to see prices and availability.
Properties overview
Product details
Element | Energy supply |
---|---|
Specification | Pre-assembled on both sides |
Connector 1 | Han-Compact® Cable to cable housing |
Han® Q 4/2 Male | |
Connector 2 | Han-Compact® Hood |
Han® Q 4/2 Female | |
Type of cable | Copper cable (round) |
Cable length | 1.5 m |
---|---|
Core structure | 4x 2.5 mm² |
PE contact | Yes |
Field of application | Power cables |
Previous
Next