Country flagChina Mainland

Industrial Connectors Circular Connectors System Cabling PCB Connectors
PEOPLE. POWER. PARTNERSHIP. Jobs.HARTING.com Your Contact Persons

Industrial connectors / Han®


Overview
Rectangular connectors
Rectangular connectors
Industrial circular connectors
Industrial circular connectors
Connectors & cable assemblies for specific applications
Connectors & cable assemblies for specific applications

Circular connectors


Overview
Metric circular connectors
Metric circular connectors
Industrial circular connectors
Industrial circular connectors

Device connectivity


Overview
PCB connectors
PCB connectors
Panel feed throughs
Panel feed throughs
Cable connectors and cable assemblies
Cable connectors and cable assemblies

Industrial Ethernet Switches


Overview
Industrial Ethernet Switches
Industrial Ethernet Switches

Operator interfaces


Overview
Operator interfaces
Operator interfaces

Charging equipment for Electromobility


Overview
Charging equipment for Electromobility
Charging equipment for Electromobility

Tools


Overview
Tools
Tools

Cable assemblies & bulk cables


Overview
Power and signal
Power and signal
Data
Data
Bulk cables
Bulk cables

Industries


Railway
Railway Overview
Automation
Automation - Hero Image
Energy
HARTING connectors inside a wind turbine
Machine Building
Machinery
Robotics
Robotics Overview
E-Mobility Technologies
AES sector graphic MOBILITY
Data Centres
Data Centers Website Touchpoint Graphic - 1200 x 628.jpg
Semiconductor Manufacturing
SemiconductorManufacturing_Overview.tif
Agriculture Technologies
Industry - Agriculture Technologies Overview
Hydrogen Technologies
Hydrogen Ecosystem Overview

Solutions


Customised Solutions
HARTING customised solution
Circular connectors cable assemblies
Cable assemblies circular connectors
Industrial Ethernet solutions
Industrial Ethernet solutions
Field wireable connectors
Field installation
Single Pair Ethernet
Cable Connectors Cable Assemblies Data connectors Single Pair Ethernet
D-Sub PushPull
D-Sub PushPull connect
Solenoid systems
Solenoid systems
MID Solutions
MID Solutions

The Technology Group


Technology Group
HQT Building, Espelkamp
History
The Future needs the Past
Board
A family-run company
Partnerships
Partnerships
Sporting Commitment
Our Sporting Commitment

HARTING in China


HARTING in China
HARTING China.jpg
HARTING China Awards
HARTING China Awards
Web seminars held in China
Web-seminars held in China
Exhibitions held in Southeast Asia
Exhibitions held in China
HARTING China's social media
HARTING China's social media
China's Solution Highlights
China's Solution Highlights

Newsroom


News
News room
Press & media contacts
Contact for journalists
Technology magazine tec.news
tec.news issues 45 - 49

Sustainability


Our Responsibility
Our Responsibility
Our Corporate Culture
Our Corporate Culture
Our Environment
Our environment
Our Technologies
Our technologies
Our Social Commitment
Our Social Commitment
Whistleblower System
Protect by Seeing and Acting - BKMS Whistleblower System
Download Certificates - Integrated Management System
CSR Certificates

Quality


Integrated Management System
2024-05_GettyImages-1214111373_man woman talk tablet.jpg
Our quality claim
HQT Building, Espelkamp
Testing and Laboratories
Material analysis
Our Social Commitment
Our Social Commitment
Our Environment
Our environment
Download Certificates - Integrated Management System
CSR Certificates

Support & Services


Engineering Data & Services
Engineering Data & Services
Configurators
Configurator Image person in front of Desktop with Han configuration
Website Training Center
Website Training Center
More about Digital Twin
Digital Twin Image
Technical support
Customer Support - Front of HARTING plant 1 HQT
myHARTING
Website Advanced Stage
Newsletter subscription
newlsetter confirmation
Business Consulting
2024-06_business_navigator_GettyImages-1274389570.jpg

Downloads


Download Documents
Downloads
Download Manager (Download Product Data)
Download Product Data
Download Certificates - Integrated Management System
CSR Certificates
Download Declarations - Product Compliance
CSR Certificates

Buy Products


Direct order via myHARTING
Direct order via myHARTING
Find Distributors
Customer Support - Front of HARTING plant 1 HQT
Digital Procurement (EDI, OCI, WebService)
Digital Procurement (EDI, OCI, WebService)

Partner Management


Supplier Portal
Supplier Portal
General supplier information
Handshake

Contact


HARTING in China
HARTING China.jpg
HARTING Worldwide
HARTING Worldwide - Flags

Alternatives:

Search by series
Configurators
  1. Home
  2. Charging equipment for Electromobility
  3. Products
  4. Charging cable
  5. 88 03 750 0000 00A1

Charging cable Type2 VDE 20A 3ph

Article No.: 88 03 750 0000 00A1


New
undefined

Image is for illustration purposes only. Please refer to product description.

NewMode 3

Charging cable Type2 VDE 20A 3ph

Article No.: 88 03 750 0000 00A1

7.5 m
to see prices and availability.
0
Product inquiry
7.5 m
to see prices and availability.
0
Product inquiry

Properties overview

Mode 3 Charging cable Straight cable Type 2, Female (Vehicle side) Not assembled, Blunt cut Cable length: 7.5 m

Product details


Element Charging cable
Specification Straight cable
Charging mode Mode 3
Connector 1 Type 2
Female (Vehicle side)
Connector 2 Not assembled
Blunt cut
Cable length 7.5 m
Core structure 5x 2.5 mm² + 0.5 mm²
Termination method Crimp termination
not seperable
Number of phases 3
Number of contacts 7
Number of signal contacts 2
Number of power contacts 5
Contact configuration Signal: CP, PP
Power: L1, L2, L3, N, PE
Details Also available with customer specific logo on request.
Rated current (signal) 2 A
Rated voltage (signal) 30 V
Rated current (power) 20 A
Rated voltage (power) 480 V
Type of current AC
Charging power ‌ 11 kW
Coding resistance ‌680 Ω between PE and PP
Ambient temperature -30 ... +50 °C in operation
-40 ... +80 °C storage/transport
Air pressure ≥540 hPa ≈ 5000 m
Insertion force < 100 N
Withdrawal force < 100 N
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP44 mated condition
Cable diameter 12.8 mm ± 0.4 mm
Minimum bending radius 9x Cable diameter (repeated bending)
Conductor resistance @ 20 °C ≤7.98 Ω/km @ 2.5 mm²
≤39 Ω/km @ 0.5 mm²
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) Black
Material (cover) Thermoplastic polyurethane (TPU)
Material (cable) Thermoplastic polyurethane (TPU)
Colour (cable) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
Triphenyl phosphate
ECHA SCIP number 6adcd9d7-f5a6-43f9-a51d-c365463ba869
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 62196-2
Approvals CE
Packaging size 1
Net weight 4 kg
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140277557
eCl@ss 27144705 Charging cable E-Mobility
ETIM EC002897
UNSPSC 24.0 25175004
Previous
Next

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590