Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Contact configuration | Rows a and b, positions 1, 2, ... , 31, 32 | Rows a and b, positions 1, 2, ... , 31, 32 |
| Connection type | Motherboard to daughtercard Mezzanine | Motherboard to daughtercard Mezzanine |
| PCB fixing | With fixing flange | With fixing flange |
| Coding | Coding with loss of contacts | Coding with loss of contacts |
| Number of contacts | 64 | 64 |
| Termination length | 4.5 mm | 4.5 mm |
| Termination method | Press-in termination | Wave soldering termination |
| Specifications and approvals | ||
| Specifications | IEC 60603-2 | IEC 60603-2 |
| UL / CSA | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Railway classification | F4/I3 acc. to NFF 16-101/102 | F4/I3 acc. to NFF 16-101/102 |
| Technical characteristics | ||
| Clearance distance | ≥ 1 mm | ≥ 1 mm |
| Creepage distance | ≥ 1 mm | ≥ 1 mm |
| Rated current | Rated current measured at 20 °C, see derating curve for details | Rated current measured at 20 °C, see derating curve for details |
| Mating cycles | ≥ 400 | ≥ 400 |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Insulation resistance | >1012 Ω | >1012 Ω |
| Performance level | 2 acc. to IEC 60603-2 | 2 acc. to IEC 60603-2 |
| Hot plugging | No | No |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| PCB thickness | ≥1.6 mm | |
| Withdrawal force | ≤ 40 N | ≤ 40 N |
| Insertion force | ≤ 60 N | ≤ 60 N |
| Contact spacing (mating side) | 2.54 mm | 2.54 mm |
| Contact rows | 2 | 2 |
| Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
| Limiting temperature | -40 ... +105 °C upper limiting temperature limited by the pcb | -55 ... +125 °C |
| Contact spacing (termination side) | 2.54 mm | 2.54 mm |
| Identification | ||
| Description of the contact | Straight | Straight |
| Element | Female connector | Female connector |
| Category | Connectors | Connectors |
| Identification | Type B | Type B |
| Series | DIN 41612 | DIN 41612 |
| Commercial data | ||
| Country of origin | Germany | Germany |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 130 | 130 |
| Net weight | 11.15 g | 10 g |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140003637 | 5713140003583 |
| Material properties | ||
| California Proposition 65 substances | Yes | Yes |
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| PFAS | No | No |
| Colour (insert) | RAL 7032 (pebble grey) | RAL 7032 (pebble grey) |
| Material (contacts) | Copper alloy | Copper alloy |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| Requirement set with Hazard Levels | R26 | R26 |
| ELV status | compliant | compliant |
| Surface (contacts) | Noble metal over Ni Mating side Ni Termination side | Noble metal over Ni Mating side Sn over Ni Termination side |
| Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |