Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Manufacturing process | Stamped contacts | Stamped contacts |
| Pack contents | Single contact | Single contact |
| Details | Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel. | Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel. |
| Gender | Female contact | Female contact |
| Termination method | Crimp termination | Crimp termination |
| Specifications and approvals | ||
| Specifications | IEC 60603-2 (complementary) | IEC 60603-2 (complementary) |
| Technical characteristics | ||
| Mating cycles | 500.0 | 400.0 |
| Conductor cross-section (AWG) | AWG 28 ... AWG 20 | AWG 28 ... AWG 20 |
| Performance level | 1|acc. to IEC 60603-2 | 2|acc. to IEC 60603-2 |
| Mating cycles_COOP | ≥ | ≥ |
| Contact resistance_COOP | ≤ | ≤ |
| Contact resistance | 20.0 | 20.0 |
| Rated current | 2.0 | 2.0 |
| Conductor cross-section (mm²) | 0.09 ... 0.5 mm² | 0.09 ... 0.5 mm² |
| Stripping length | 3.5 ... 4 mm | 3.5 ... 4 mm |
| Wire outer diameter | 0.7 ... 1.5 mm | 0.7 ... 1.5 mm |
| Rated current_COOP | ≤ | ≤ |
| Identification | ||
| Type of contact | Crimp contact | Crimp contact |
| Contacts for | DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C | DIN 41612 Type B|DIN 41612 Type C|DIN 41612 Type 2C|DIN 41612 Type 3C |
| Category | Contacts | Contacts |
| Series | DIN 41612 | DIN 41612 |
| Commercial data | ||
| Country of origin | Germany | Germany |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC000796 | EC000796 |
| UNSPSC 24.0 | 39121522 | 39121522 |
| Packaging size | 1000.0 | 1000.0 |
| Net weight | 0.1 kg | 0.1 kg |
| eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
| GTIN | 5713140002975 | 5713140002982 |
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
| Surface (contacts) | Noble metal over Ni Mating side|Ni Termination side | Noble metal over Ni Mating side|Ni Termination side |
| REACH ANNEX XIV substances | Not contained | Not contained |