Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
| Connection type | Motherboard to daughtercard | Motherboard to daughtercard |
| PCB fixing | Without fixing flange | With fixing flange |
| Number of contacts | 160 | 160 |
| Termination length | 5 mm | 4.5 mm 5 mm |
| Termination method | Press-in termination | Press-in termination |
| Specifications and approvals | ||
| Specifications | IEC 61076-4-113 | IEC 61076-4-113 |
| UL / CSA | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Railway classification | F1/I2 acc. to NFF 16-101/102 | F1/I2 acc. to NFF 16-101/102 |
| Technical characteristics | ||
| Rated current | Rated current measured at 20 °C, see derating curve for details | Rated current measured at 20 °C, see derating curve for details |
| Mating cycles | ≥ 500 | ≥ 500 |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Clearance distance | 1 mm between 2 rows (a, b, c) 1.2 mm between 2 rows (z, d) 1 mm between 2 contacts in a row (a, b, c) 1 mm between 2 contacts in a row (z, d) | 1 mm between 2 rows (a, b, c) 1.2 mm between 2 rows (z, d) 1 mm between 2 contacts in a row (a, b, c) 1 mm between 2 contacts in a row (z, d) |
| Insulation resistance | >1010 Ω | >1010 Ω |
| Performance level | 1 acc. to IEC 61076-4-113 | 1 acc. to IEC 61076-4-113 |
| Hot plugging | No | No |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| PCB thickness | ≥1.6 mm | ≥1.6 mm |
| Withdrawal force | ≤ 120 N | ≤ 120 N |
| Insertion force | ≤ 160 N | ≤ 160 N |
| Contact spacing (mating side) | 2.54 mm | 2.54 mm |
| Contact rows | 5 | 5 |
| Creepage distance | 1 mm between 2 rows (a, b, c) 1.2 mm between 2 rows (z, d) 1 mm between 2 contacts in a row (a, b, c) 1 mm between 2 contacts in a row (z, d) | 1 mm between 2 rows (a, b, c) 1.2 mm between 2 rows (z, d) 1 mm between 2 contacts in a row (a, b, c) 1 mm between 2 contacts in a row (z, d) |
| Limiting temperature | -40 ... +105 °C upper limiting temperature limited by the pcb | -40 ... +105 °C upper limiting temperature limited by the pcb |
| Contact resistance | ≤20 mΩ for rows a, b, c ≤30 mΩ for rows z, d | ≤20 mΩ for rows a, b, c ≤30 mΩ for rows z, d |
| Contact spacing (termination side) | 2.54 mm | 2.54 mm |
| Identification | ||
| Description of the contact | Straight | Straight |
| Element | Female connector | Female connector |
| Category | Connectors | Connectors |
| Series | har-bus® 64 | har-bus® 64 |
| Commercial data | ||
| Country of origin | Germany | Germany |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 10 | 20 |
| Net weight | 20 g | 0.575 g |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140000148 | 5713140000131 |
| Material properties | ||
| California Proposition 65 substances | Yes | Yes |
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| PFAS | No | No |
| Colour (insert) | Beige | Beige |
| Material (contacts) | Copper alloy | Copper alloy |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Surface (contacts) | Noble metal over Ni Mating side Ni Termination side | Noble metal over Ni Mating side Ni Termination side |
| Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |