HA PPV4 2.0 RJ45 Cat6A PVC outd. 0,5m
Article No.: 09 48 282 8758 005
Image is for illustration purposes only. Please refer to product description.
HA PPV4 2.0 RJ45 Cat6A PVC outd. 0,5m
Article No.: 09 48 282 8758 005
0.5 m
Properties overview
Product details
Previous
Next