Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Version | Top entry | Top entry |
| ground connection | With internal grounding block | With internal grounding block |
| Details | Part number includes one dummy plug | Part number includes one dummy plug |
| Separable | Yes | Yes |
| Size | D-Sub 2 | D-Sub 2 |
| Number of cable entries | 2.0 | 2.0 |
| 2 parts | Yes | Yes |
| Cable entry | 2x | 2x |
| Locking type | Hexagonal screw with captive washer Thread 4-40 UNC | Hexagonal screw with captive washer Thread M3 |
| Strain relief | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. | An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable. |
| Technical characteristics | ||
| Tightening torque | 0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw | 0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Degree of protection acc. to IEC 60529 | IP30 | IP30 |
| Identification | ||
| Identification | InduCom | InduCom |
| Category | Hoods / Housings | Hoods / Housings |
| Series | D-Sub | D-Sub |
| Description of hood/housing | With internal earth | With internal earth |
| Type of hood/housing | Shell housing | Shell housing |
| Commercial data | ||
| Country of origin | China | China |
| European customs tariff number | 85389099 | 85389099 |
| ETIM | EC001133 | EC001133 |
| UNSPSC 24.0 | 39121416 | 39121416 |
| Packaging size | 1.0 | 1.0 |
| Net weight | 64.0 kg | 70.0 kg |
| eCl@ss | 27440213 D-Sub hood | 27440213 D-Sub hood |
| GTIN | 5713140222342 | 5713140222441 |
| Material properties | ||
| Width | 39.5 mm | 39.5 mm |
| California Proposition 65 substances | Yes | Yes |
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| Material (screw) | Steel, nickel plated | Steel, nickel plated |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Material (hood/housing) | Zinc die-cast | Zinc die-cast |
| Height | 14.8 mm | 14.8 mm |
| Length | 51.9 mm | 51.9 mm |
| REACH ANNEX XIV substances | Not contained | Not contained |