PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 0,5m
Article No.: 09 48 284 7756 005
Image is for illustration purposes only. Please refer to product description.
PPV4 2.0 RJ45 - RJ45 IP20 Cat6A PUR 0,5m
Article No.: 09 48 284 7756 005
0.5 m
Properties overview
Product details
Previous
Next