| Number of contacts | 10.0 | 10.0 |
| Termination length | 2.9 | 2.9 |
| Locking type | With short levers | With short levers |
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
| Mating cycles | 250.0 | 250.0 |
| Insulation resistance | >109 Ω | >109 Ω |
| Performance level | NM 30 (S4) | 2|acc. to IEC 60603-13 |
| Test voltage Ur.m.s. | 1 kV | 1 kV |
| Withdrawal force | 20.0 | 20.0 |
| Insertion force | 20.0 | 20.0 |
| Contact rows | 2.0 | 2.0 |
| Contact resistance | 20.0 | 20.0 |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Rated current | 1.0 | 1.0 |
| Contact spacing (termination side) | 2.54 | 2.54 |
| Identification | ||
| Description of the contact | Angled | Angled |
| Element | Male connector | Male connector |
| Category | Connectors | Connectors |
| Series | SEK Standard | SEK Standard |
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
| Net weight | 4.56 kg | 4.5 kg |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140026865 | 5713140027183 |
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
| Layer thickness | 0.76 µm | |
| ELV status | compliant | compliant |
| Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
| Material (insert) | Thermoplastic resin (PBT) | Thermoplastic resin (PBT) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |