SPE M12 an down - st 2xAWG22/7 PUR 35m
Article No.: 33 28 271 6002 350
Image is for illustration purposes only. Please refer to product description.
SPE M12 an down - st 2xAWG22/7 PUR 35m
Article No.: 33 28 271 6002 350
Properties overview
Product details
Previous
Next