SPE M12 an up - st 2xAWG22/7 PUR 0.3m
Article No.: 33 28 261 6002 003
Image is for illustration purposes only. Please refer to product description.
SPE M12 an up - st 2xAWG22/7 PUR 0.3m
Article No.: 33 28 261 6002 003
0.3 m
Properties overview
Product details
Previous
Next