Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Pack contents | 250 pieces on reel | Sample |
| Connection type | Motherboard to daughtercard Mezzanine PCB to cable | Motherboard to daughtercard Mezzanine PCB to cable |
| Number of contacts | 20 | 20 |
| Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079 | UL 1977 ECBT2.E102079 |
| Technical characteristics | ||
| Clearance distance | ≥ 0.4 mm | ≥ 0.4 mm |
| Creepage distance | ≥ 0.4 mm | ≥ 0.4 mm |
| Mating cycles | ≥ 500 | ≥ 500 |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Insulation resistance | >109 Ω | >109 Ω |
| Performance level | 1 | 1 |
| Test voltage Ur.m.s. | 0.5 kV | 0.5 kV |
| Withdrawal force | ≥ 3 N ≥ 14 N | ≥ 3 N ≥ 14 N |
| Insertion force | ≤ 16 N | ≤ 16 N |
| Stacking height | 4.85 mm | 4.85 mm |
| Contact spacing (mating side) | 1.27 mm | 1.27 mm |
| Contact rows | 2 | 2 |
| Contact resistance | < 25 mΩ | < 25 mΩ |
| Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
| Contact spacing (termination side) | 1.27 mm | 1.27 mm |
| Identification | ||
| Description of the contact | Straight | Straight |
| Element | Male connector | Male connector |
| Category | Connectors | Connectors |
| Identification | Signal | Signal |
| Series | har-flex® | har-flex® |
| Features | The sample packaging is not suitable for automated assembly. | |
| Commercial data | ||
| Country of origin | China | China |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 1 | 1 |
| Net weight | 1,600 g | 1 g |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140200371 | 5713140200227 |
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
| Surface (contacts) | Noble metal over Ni Mating side Sn over Ni Termination side | Noble metal over Ni Mating side Sn over Ni Termination side |
| California Proposition 65 substances | Not contained | Not contained |
| Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |