| Coding | Please order coding pins separately. | Please order coding pins separately. |
| Number of contacts | 2.0 | 3.0 |
| Field of application | for wave soldering | for wave soldering |
| Specifications and approvals | ||
| Approvals | CE|UKCA | CE|UKCA |
| UL / CSA | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 | UL 1059 XCFR2.E314677|CSA-C22.2 No. 158-10 XCFR8.E314677 |
| Technical characteristics | ||
| Rated voltage | 250.0 | 250.0 |
| Rated impulse voltage | 4.0 | 4.0 |
| Rated current | 15.0 | 15.0 |
| Insertion force_COOP | ≤ | ≤ |
| Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
| Insulation resistance | >109 Ω | >109 Ω |
| Withdrawal force | 3.0 | 4.5 |
| Pollution degree | 3.0 | 3.0 |
| Insertion force | 6.0 | 9.0 |
| Contact resistance_COOP | ≤ | ≤ |
| Contact rows | 1.0 | 1.0 |
| Contact resistance | 15.0 | 15.0 |
| Limiting temperature | -40 ... +110 °C | -40 ... +110 °C |
| Withdrawal force_COOP | ≥ | ≥ |
| Contact spacing (termination side) | 5.0 | 5.0 |
| Rated current_COOP | | |
| Identification | ||
| Specification | Vertical | Vertical |
| Element | Header | Header |
| Category | Connectors | Connectors |
| Series | har-flexicon® | har-flexicon® |
| Commercial data | ||
| Country of origin | Italy | Italy |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 300.0 | 200.0 |
| Net weight | 0.89 kg | 1.26 kg |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140207998 | 5713140208001 |
| Material properties | ||
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| Colour (insert) | Green | Green |
| Material (contacts) | Copper alloy | Copper alloy |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Surface (contacts) | Sn over Ni Mating side|Sn over Ni Termination side | Sn over Ni Mating side|Sn over Ni Termination side |
| Material (insert) | Polyamide (PA) | Polyamide (PA) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |