2. Robotics connectivity solutions
  3. Strong signal transmission requires less space

Strong signal transmission requires less space

The new triple “D” inserts are standing for maximum contact density – up to 130% plus, compared to previous standards – without reducing the rated voltage.


Request free product sample
Strong signal transmission requires less space

The need for space-saving solutions is a fundamental theme in machinery, robotics and automation. It is what prompted HARTING’s development of the Han D® Series, which stands for high contact density and small dimensions. The Han® DDD has twice the number of contacts than the previous standard Han® DD – yet retains the same dimensions and electrical characteristics.

No reduction in rated voltage


The “Triple D” can transmit signals or power with max. 107 contacts. The electrical power is equivalent to that of its sister product, the Han DD® (max. 250 V / 10 A).

To simplify handling in automation or robotics, HARTING also offers accessories such as grip panels and guiding pins/bushes.

Request free product sample

Up to 107 contacts without reducing the nominal voltage: Han® DDD inserts

No additional tools for PE-connection necessary


As well as space saving benefits, the Han® DDD inserts can also help optimise wiring processes. The installer just needs to deal with one termination technology for electrical and PE contacts. Additional accessories and tools are not necessary.

The Han® DDD can thus optimise the use of interfaces in conventional control cabinets.
Existing contact surfaces for interfaces in robotics, for example, are thereby utilised more efficiently. Space-saving applications are possible in all industrial sectors where electrical connections play a role.

Your benefits at a glance:


  • Up to 130% higher contact density without reduction in rated voltage (compared to well known Han® DD inserts)

  • Cost reduction: Increased number of contacts per interface

  • Process optimisation: One termination technology for electrical and PE contacts

  • Reduction of assembly times: No additional accessories and tools for PE-connection necessary

  • Additional space savings: Connector size can be reduced

Product Sample Request


Would you like to benefit from up to 130% higher contact density without reduction in rated voltage? Request your free sample to get a first impression.

For which product or solution do you want more information?

0/2000

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590