Country flagChina Mainland

Industrial Connectors High Power Connectors Circular Connectors M12 System Cabling har-modular®: PCB Connectors
News Press & media contacts Technology magazine tec.news
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
  2. Secure plug-in connections for modular battery storage

Secure plug-in connections for modular battery storage


Request free product sample
Watch Web-Seminar now
Secure plug-in connections for modular battery storage

The sustainable use of renewable energies such as wind or sun can only be achieved through energy storage modules, since these enable time-delayed, needs-based use. The use of connectors accelerates the build-up of energy storage modules using lithium-ion cells. With its Han® S series, HARTING offers secure connections for modular battery storage systems.

The compact and flexible housings accommodate contacts for currents up to 500A and 2,000V. The series’ bulkhead housings can be flexibly rotated through 360 degrees, and the locking of hoods and housings, male and female contacts is intuitive. The latest version, Han® S 450 Plus, also features waterproof housings and offers optional unlocking protection.

Energy Transition Days 2025 - Energy Storage & Transmission

Web-Seminar | Efficient and secure scaling of energy infrastructures

The consistent implementation of the All Electric Society (AES) requires the efficient management of high current and voltage levels as well as related management of data. A corresponding grid infrastructure must be designed in such a way that the energy can be optimally connected, regulated and controlled. We will discuss how.


Watch recording

Safe and error-free installation


In line with market trends for energy storage systems, Han® S was developed as a front-mount battery connector solution for flexible and secure high-power transmission. The latest development of the single-pole connector series, Han® S 450 Plus, can operate with rated currents of up to 500 A at a voltage of 2,000 V, while ensuring safe installation through finger-safe contacts, visual control of the locking status and various connection types (screw or busbar).

Furthermore, the product is vibration-resistant and suitable for stationary and mobile applications such as electric busses or railway applications. It is available in four different colours (orange, red, black and blue) and includes waterproof (IP67 / IP69K ) housings. It also features a mechanical and colour coding system that prevents incorrect insertion.

Pre-assembled and tested cable assemblies can further speed-up the setup and maintenance of energy storage systems.

Han S 450_Sample_DSC3318.png

Product sample Han® S 450 Plus

Would you like to experience the new Han® S 450 Plus?
Request your free sample to get a first impression.

Request free product sample

Time savings in service and maintenance


There is a orange and a red variant of the Han® S for the positive terminal and a black variant for the negative terminal. Both are also mechanically coded to prevent incorrect insertion. These properties are also beneficial for service and maintenance. The blue version can be used for the neutral terminal.

If a cell in an energy storage module shows a drop in performance, the respective management system can be used to switch it off and have it replaced. To do so, the Han® S interfaces of the adjacent modules are simply turned aside in the locked state to make room for the switch-out. There is no need to interrupt the energy storage functions of unaffected modules.

Han_S_450_Plus_Group.tif

Han® S 450 Plus product family

Compliance with all relevant UL standards


Han® S complies with all relevant standards for energy storage systems.

Besides holding the UL 4128 certification for “Connectors for use in electrochemical battery systems”, Han® S offers important additional features that were previously unavailable in this segment. As a matter of fact, Han® S guarantees secure and error-free connections with a high degree of flexibility.

UL 1977
Standard for component connectors for use in data, signal, control and power applications.

UL 4128
Outline of investigation for intercell and intertier connectors for use in electrochemical battery system applications.

2PfG 2740/01.25 (TÜV Rheinland)
Connectors for lithium battery energy storage systems - safety requirements and tests.

A battery management module (BMS) is located in each modular storage module or storage cabinet. These units also need to be connected to form a control train. Here, the HARTING Han® S has added a bulkhead mounted housing with a busbar pin contact. The system is managed via this train and the decentralised BMS transmit status messages to the higher-level system/plant control.

Han_S_450_Plus_Group_Busbar_Screw_2.tif

Han® S screw and busbar contact

Your benefits at a glance:


  • High electric power transmission in a compact design with rated currents up to 500 A (at 2,000 V)

  • Error-free connections through an effective mechanical and colour coding system

  • Safe installations assured by visual locking control and touch safe contacts

  • Suitable for mobile applications due to high shock & vibration resistance

  • Easy & fast assembly and disassembly as the single lever can be operated with just one hand

  • High flexibility over different mounting possibilities with 360° positioning for cable entry and contact terminations

  • Complies with all relevant UL energy storage standards (UL 1977, UL 4128, 2PfG 2740/01.25)

  • Waterproof (IP67 / IP69K)

ix-Industrial.jpg

Data connectors

HARTING data connectors enable fast, secure and efficient data transmission for Industry 4.0, smart factories and IoT. Their robust, compact design and simple installation ensure reliable performance for Ethernet, USB and other high‑speed protocols.


Learn more
»

HARTING is immensely important to us because we can rely on the company‘s many years of experience in the field of connectors and power distribution. We get very high performance out of our modules, and we need a competent partner for this, who stands by our side. With the help of the products of HARTING we can ensure that the connection from our product to downstream products is always compatible.

Michael-Schnakenberg-commeo.jpg

Michael Schnakenberg

CEO, Commeo GmbH

Catalogues, Brochures, Flyer


Han® S Brochure
Han® S Brochure
.pdf - 5.3 MB

Product Sample Request


Would you like to benefit from safe and error-free connections enabled by Han® S 450 Plus?
Request your free sample to get a first impression.

For which product or solution do you want more information?

0/2000

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590