2. Products

Products


Solenoid Systems - Products

Application examples


HARTING Automotive develops and produces customised solutions for automotive and industrial series-scale usage. Our products stand out for their most reliable functionality, highest quality and outstanding durability when used in ordinary or extraordinary solenoid applications.

Switching

Applications with switchable engine mounts, for example, have demanding environmental and acoustic requirements which must be met. Here, HARTING Automotive provides robust encapsulated and over-moulded systems with a wide variety of contacts, which can comply with different force-displacement requirements and have a long service life.

Our advantageous solenoid systems ensure improved driving comfort, vibration handling and noise characteristics.

Switching

Triggering

For crash-active headrests: The reversible systems, which are manufactured in large series, provide safe, fast triggering. This capability ensures outstanding functional reliability and, at the same time, excellent robustness. The solenoid coil is completely enclosed by the housing within these closed systems.

The most demanding technical requirements for service life and protection class can then be reached. It is possible to implement a wide variety of contact options and force-displacement characteristics.

Triggering

Locking

For automatic gearshifts: The acoustic requirements are particularly demanding for the interior of the vehicle. This is no problem for our solenoid systems. Various contact systems and force-displacement characteristics can be implemented depending on the particular application.

The solenoids lock themselves against high transverse forces; they can be implemented as open and closed systems.

Locking

Interlocks

For ignition locks: The mono-stable and bi-stable systems meet very high acoustic requirements and enable a large number of switching cycles. The open lifting solenoids feature a magnetic body that only partially surrounds the solenoid coil.

Depending on the direction of the force output from the armature, a distinction is made between pulling and pushing operations. The linear movement is achieved from the stroke start to the stroke end using an electromagnetic force. The reset takes place using external forces or a spring.

Interlocks

Tactile feedback

For touchpads: HARTING Automotive's electromagnets can be used to achieve very precise force-displacement characteristics.

The electromagnetic actuators meet the highest demands on surface quality. They feature a fast go/stop response, low friction and enable a high frequency.

Tactile feedback

Customised cable assembly

For air suspensions: HARTING Automotive also assembles customised cable harnesses. If there are specific IP requirements, seals and gaskets can be designed and manufactured to match the customer's application. Any contacting requirements can be satisfied using our many fully automatic crimping machines.

Customised cable assembly

Various industrial applications


Separating, lifting, lowering, closing, opening, holding, unlocking, locking: HARTING Automotive's customised electromagnetic systems stand out in a wide variety of applications and industrial sectors thanks to their outstanding conductivity and reliability.

adjustable steering wheel
customised electromagnetic system
customised electromagnetic system

Please contact us


Key Account Manager

Marie Klingenbeck

Position: Key Account Manager Solenoid Systems

  • Company: HARTING Automotive

Key Account Manager

[email protected]
Together for your solenoid

Together for your solenoid

From the initial inquiry all the way to series production. Our development and manufacturing resources are specialised for manufacturing customised electromagnetic actuators for automotive and industrial series usage.
Process
E-Mobility

Markets

Many companies in the automotive and supplier industry, as well as in many other industrial sectors, rely on the outstanding performance and reliability of the electromagnetic systems from HARTING Automotive.
Markets
Sports car on a city highway

HARTING Automotive

As a renowned competent partner for electromobility and actuators for vehicular and industrial use, we set the standards with our customised solutions.
About HARTING Automotive

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590