Product category:
Hybrid panel feed throughs
Power and signal
Filter
Products 59
Relevance
Inserts | M23 P 4+3+PE Female -C
Article No.: 09 15 608 3101
Inserts | M23 P 4+3+PE Male -C
Article No.: 09 15 608 3001
Protection cover | M23 cover-s met. for HBM,chain 100mm
Article No.: 09 15 600 9102
Inserts | M23 P 5+3+PE Male-C (A)
Article No.: 09 15 609 3001
Inserts | M23 P 5+3+PE Female -C (A)
Article No.: 09 15 609 3101
Inserts | M23 P 5+3+PE Female-C (B)
Article No.: 09 15 609 3111
Inserts | M23 P 5+3+PE Male-C (B)
Article No.: 09 15 609 3011
Cable connector | M12-SD-CC-CRIMP-8P-YCOD-F-STR-SHLD
Article No.: 21 03 861 2805
Cable connector, Panel feed through | M12-SD-CC-CRIMP-8P-YCOD-F-STR-SHLD
Article No.: 21 03 861 2825
Cable connector, Panel feed through | M12-SD-CC-CRIMP-8P-YCOD-F-STR-CF
Article No.: 21 03 861 2844
Crimp contact | M23 P male-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6191
Crimp contact | M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Article No.: 09 15 600 6291
Crimp contact | M23 P male-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6101
Crimp contact | M23 P female-c 1mm (0,14–1mm²) Au
Article No.: 09 15 600 6201
Crimp contact | M23 P male-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6121
Crimp contact | M23 P male-c 2mm (2,5 – 4mm²) Au
Article No.: 09 15 600 6122
Crimp contact | M23 P female-c 2mm (0,75–2,5mm²) Au
Article No.: 09 15 600 6221
Crimp contact | M23 P female-c 2mm (2,5-4mm²) Au
Article No.: 09 15 600 6222
Bulkhead mounted housing | M23 P HBM Back M25x1,5
Article No.: 09 15 600 0308
Bulkhead mounted housing | M23 P HBM Front 2,7mm
Article No.: 09 15 600 0301
20 (of 59)