Product category:
Food and beverage connectors
Han® F+B
Filter
Products 27
Relevance

Bulkhead mounted housing
Han F+B-HBM angled blue
Article No.: 09 15 513 0901

Screw mounted housing
Han F+B screw-in housing straight-M32
Article No.: 09 15 513 0102

Bulkhead mounted housing
Han F+B-HBM blue
Article No.: 09 15 513 0301

Bulkhead mounted housing
Han F+B housing bulkhead mount-angled
Article No.: 09 15 503 0901

Screw mounted housing
Han F+B screw-in housing straight-M32
Article No.: 09 15 503 0102

Bulkhead mounted housing
Han F+B housing bulkhead mount-straight
Article No.: 09 15 503 0301

Hood
Han F+B hood-gg-M25 black
Article No.: 19 15 503 1403

Cable to cable housing
Han F+B hood cable to cable
Article No.: 19 15 503 1701

Hood
Han F+B hood-gg-M25 blue
Article No.: 19 15 513 1403

Cable to cable housing
Han F+B-HCC-M25 blue
Article No.: 19 15 513 1701

Inserts
Han F+B 5E SMC MI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2601

Inserts
Han F+B Hybrid male
Article No.: 09 15 512 3002

Inserts
Han F+B Hybrid female
Article No.: 09 15 512 3102

Inserts
Han F+B 5E SMC FI SCT 0,75 - 2,5 mm²
Article No.: 09 15 505 2701

Inserts
Han F+B 4/4-M
Article No.: 09 15 508 3001

Inserts
Han F+B 4/4-F
Article No.: 09 15 508 3101

Inserts
Han F+B 17D SMC MI CRT
Article No.: 09 15 517 3001

Inserts
Han F+B 17D SMC FI CRT
Article No.: 09 15 517 3101

Cable assemblies
Han F+B 17D PFT 0,5mm² m/- st/- PVC 1,0m
Article No.: 33 50 430 0339 010

Cable assemblies
Han F+B 17D PFT 0,5mm² f/- st/- PVC 1,0m
Article No.: 33 50 440 0339 010
20 (of 27)