Product category:
Rectangular connectors
OverviewProductsKnowledge
  1. Home
  2. Industrial connectors / Han®
  3. Rectangular connectors
  4. Knowledge

Knowledge about rectangular connectors


Locking systems for hoods and housings

Locking systems for hoods and housings

The locking mechanisms of hoods and housings do not only protect the connector from unintentional openings, they also increase the tightness. The most often used locking mechanism for industrial connectors are locking levers. However, there are several mechanisms available in different versions, each of which has its advantages and is suitable for special applications.
Learn more
Header_IP-protection_0.webp

IP protection (contact protection, dust, water)

The connector’s housing, sealing and locking mechanism protect the connection from external influences such as mechanical shocks, foreign bodies, humidity, dust, water or other fluids.
Learn more
HARTING_Anschlusstechniken_Coverbild_230502.tiff

Termination technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
Learn more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590