Product category:
Tools
OverviewProductsKnowledge
  1. Home
  2. Tools
  3. Knowledge

Knowledge about tools


PCB termination

PCB termination technology

Contact type, number of contacts, and others: what is the right criteria to select the proper termination technology?
Learn more
HARTING_Anschlusstechniken_Coverbild_230502.tiff

Termination technology

The most common termination techniques can be assembled into the Han® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
Learn more
Web-Seminar-Termination-Technologies-title_bel_0.webp

Hands-On: Termination Technologies and Tools

The right termination technology and tool plays a crucial role in connecting devices, machinery and equipment reliably and efficiently. Learn which termination technology to use for your application and why a smart combination of different technologies can deliver better results.
Watch Web-Seminar now

Related shortcuts


Abisol_Litzen_div_Q_DSC1941_final.jpg

Cutting / Stripping / Punching

Learn more
Aufgecrimpte Kontakte_DSC1974.tif

Crimping

Learn more
Press in needle eye contact.psd

Press-In

Learn more
Demontage_Werkzeug_Push_In_ISK_DSC2034.tif

Disassembly / assembly

Learn more

Cutting / Stripping / Punching


HARTING cutting and stripping tools

A high quality connection is essential for generating installation applications. The first step is to cut and strip the cable. The natural twisting of the cable should be retained.

Even during cable processing, it is essential to optimise and monitor the stripping and cutting process.

  • No strands should be crushed, cut or protruding.

  • The insulation should be undamaged and must not be excessively damaged or torn off so that the insulation does not impair the application.

Abisol_Litzen_div_Q_DSC1941_final.jpg

Advantages of cutting / stripping

With our cutting and stripping tools, you have the best way to prepare your cables or your installation environment for further processing with a straight and crimp-free cut.

  • Simple operation for clean cutting

  • Little effort for unlimited power

  • Ergonomic and high-quality handling for long working hours

Purchase a cutting and stripping tool now!
09_99_000_0980_RGB_03.tif

HARTING punching tools for panel feed throughs

Whether for the initial installation or retrofitting of HARTING housings - a panel feed through on the cabinet is essential. With the punching tools from HARTING, you can punch out precisely fitting panel feed throughs for various HARTING housing sizes.


Advantages of punching

  • Different punching dies for different housing types

  • Integrated centre punching of the screw-on holes

Purchase punching tools now!
Ausschnittstanze_DSC2684.tif

Crimping


There are three important aspects to consider in the crimping process. In addition to choosing between the contact and cable, the correct use of the recommended crimping tool is essential. With the crimping tools from HARTING, we offer you a range of solutions for processing HARTING contacts to your requirements. For example, all our tools meet the requirements set out in DIN EN 60352-2. You can find more information here on the advantages and the correct test procedures for the crimping process.

Advantages of crimp technology

  • Gas-tightness: The components are pressed together so strongly that there are no gaps: This means that neither liquids nor gases can penetrate the contact point.

  • Consistent crimp quality: High reproducibility thanks to the use of professional crimping tools

  • Speed: Higher wiring speed compared to other termination techniques

  • Largely automatable: Easier prefabrication of cable harnesses and interfaces

  • Compact: Higher contact density can be achieved compared to other termination techniques

Tips and tricks for crimping

With the right knowledge and the right tools, crimping is a simple and precise termination technique. Crimping starts with correctly cutting the conductor. A successful first step in a crimping process is a clean, straight and crimp-free cut. The insulation should then be removed without damaging the conductor. How much insulation is stripped away depends on the kind of contact. After preparing the conductor, the conductor end can be crimped to the intended contact or wire ferrule using HARTING tools.

Aufgecrimpte Kontakte_DSC1974.tif

Hand crimping tools

  • For loose, turned and punched male and female contacts from 0.08 mm² to 10 mm² cable diameter

  • For punched contacts on a strip

  • For wire ferrules from 0.14 mm² to 16 mm²

  • A broad portfolio of hand crimping tools for processing a versatile range of contacts

  • Various crimping technologies

  • Tested and approved according to DIN EN 60352-2

  • Ergonomic grips for every application

Purchase hand crimping tools now!
Crimp_09990000888_DSC1983_02.jpg

Power-assisted crimping tools

  • For loose, turned male and female contacts from 0.14 mm² to 240 mm² cable diameter

  • Optimised for medium contact volumes

  • A broad portfolio of hand crimping tools for a wide portfolio of contacts

  • Various crimping technologies for every application

  • Recommended for entry-level stationary industrial use and for power-assisted applications

Purchase power-assisted crimping tools now!
Power-assisted crimping tools

Crimping machines

  • For turned loose male and female crimp contacts without conversion

  • For punched contacts on a strip

  • Automatic contact feed and separation

  • Simply set the stripping length and crimping depths

  • Tested crimp quality to DIN EN 60352-2 based on the 4-arbor double notch mechanism

  • Recommended for stationary industrial use

  • Optimised for high production volumes

Purchase crimping machines now!
Crimpen_Automat_TKM_DSC2084.tif

Press-in


Discover the world of solderless connection technology with our press-in technology. This innovative method uses modern, deformable elastic press-in zones to compensate for tolerances and meet high electrical and mechanical requirements. Ideal for selectively gold-plated connector pins, this technology offers an efficient and economical solution for your connection needs.

Advantages of press-in technology

  • Thermal shocks caused by the soldering process and the associated risk of PCB failure are avoided.

  • Subsequent cleaning of the populated circuit boards is no longer necessary.

  • Additional wrapped connections are possible by using connectors with long connector pins.

  • Unlimited economical processing of selectively gold-plated connector pins for rearward transfer systems - no more hand soldering required!

Press in needle eye contact.psd

Tips and tricks for press-in technology

The press-in process must be done vertically. The upper and lower tools must be precisely aligned with each other and the press-in process must be as continuous as possible.
We have developed all the necessary devices and tools specifically for press-in technology, distinguishing between press-in connectors - DIN Signal and DIN Power (2.54 mm pitch) and press-in connectors - har-bus® HM (2.00 mm pitch).
Our press-in tools for DIN Signal / Power are characterised by their precise design. The upper tools are flat and provide holding or guiding elements as needed, while the lower tools effectively support the PCB and through-hole plating. The press-in process is effortless thanks to our simple holding and positioning system. Our inserts also enable cost-efficient processing of DIN Signal male connectors.

Press-in tools

Press-in tools for press-in connectors - DIN Signal / DIN Power.
The upper tool is usually flat and even or has holding or guiding parts, depending on requirements.

The lower tools support the PCB and, if possible, the through-hole plating. This safely absorbs the forces that occur and protects the printed circuit board. The lower tools are usually designed as a comb, as this simplifies the positioning of the PCB.

These tools can now be held in the fixtures using a simple holding and positioning system. Once aligned, they can be pressed in easily.

Inserts are available for the DIN Signal contact carrier for press-in connectors that enable these connectors to be connected with a simple flat press-in connector. These are cost-effective and efficient.

Press-in tools for press-in connectors of the har-bus® HM type are available as a modular system. The upper and lower tools are selected to fit the application and moved into the appropriate position. The PICMG Standard is decisive for positioning.

As there is now an incredible number of applications, HARTING has developed a unique tool for power users: the insert. This means that all contact carriers can be processed easily and efficiently with the matching insert and a flat upper tool. The lower tool for this is then created by the user.

The advantages: fast - efficient - cost-effective - sustainable.

One advantage of press-in technology is that it is easy to repair. Individual contacts can be repaired, for example, if a pin has been bent. However, it is also possible to press entire press-in connectors out of the PCB again.

It is also possible to simply remove termination supports or straighten contacts.

Press-in tools
Purchase press-in tools now!

Disassembly/assembly


HARTING assembly and disassembly tools

HARTING offers a comprehensive portfolio of tools for all essential termination techniques and assembly steps. With the tools from HARTING, you can complete your work step faster, more flexibly and more precisely than ever before, enabling you to complete even demanding assembly steps effortlessly and force-free.

Your advantages:

  • Optimum coordination between tools and components, even in precise applications

  • Quick and easy use of the disassembly/assembly tools saves time

  • Non-destructive installation of components

  • Ensuring correct function in your application

ToolCollection_09990000990_DSC2016.jpg

Assembly

  • For assembly of HARTING components

  • To support correct installation

  • For inserting contacts

  • Ergonomic designs

  • Designed for the most precise requirements

Purchase assembly tools now!
ScrewTerm_Han 10E_Monoblock_09_33_010_2601_DSC2026.tif

Disassembly

  • For removal of HARTING components

  • To support the correct final installation

  • For disassembly of contacts

  • Ease of handling

  • Ergonomic design

  • Designed for the most precise requirements

Purchase disassembly tools now!
Demontage_Werkzeug_Push_In_ISK_DSC2034.tif

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590