2. HARTING at Wind Energy Asia 2023

HARTING at Wind Energy Asia 2023

HARTING Solutions for Wind Energy


wind energy website 1900px x 500px_1.jpg

HARTING provides innovative solutions for wind energy applications in onshore, offshore, turbine outdoor, turbine indoor, turbine installation and assembly, and tower lighting and cabling applications.

Visit our booth to find out more about our HARTING solutions for Wind Energy.

T-12600259_0.jpg
  • Event Dates:
    March 8 (Wednesday) - March 10 (Friday), 2023

  • Event Time:
    09:30 am ~ 17:30 pm

  • Event Venue:
    South Hall, 1/F, Kaohsiung Exhibition Center (KEC)
    No. 39, Chenggong 2nd Rd., Qianzhen Dist., Kaohsiung 806, Taiwan

  • HARTING Booth no.:
    South Hall, Booth S1027

Our Products

Modular, Han Modular Domino module.png

Han-Modular® Domino Modules

Compatible with the components of the Han-Modular® series. It can be easily integrated into existing systems; existing frames, hoods, and housings, or connector modules, can be used and complemented. The combination of multiple transmission media into a single signal connector, resulting in lower installation and production downtime costs.

A domino module is made up of two building blocks, or cubes. Each cube consists of a small tab and a large tab. The cubes enable the transmission of power, signal, data, or pneumatics, as male and female contacts can be combined into one domino module.

Try the Han® Configurator to find the right interfaces for your machine construction quickly and reliably, which enables you to digitally design your connector online.

Han-Modular®

Han-Eco®

Han-Eco®

Benefits in a glance:

  • Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable

  • Rear mounting option considerably reduces installation times

  • Low weight solution offers high mechanical robustness

  • Outdoor variants available for enhanced environmental requirements

  • Corrosion resistant hoods and housings made of plastic

  • Fire resistance according to UL94 V0

Han-Eco®

2018-04-23_Han-Eco® B.png
Han E  Han ES ES Press ESS EE EEE for up to 16 A capacity.png

Han ES® Press

The Han ES® Press Termination technology eliminates the need for tools, allowing for safe and quick assembly that is up to 50% faster.

Learn more about Han® ES Press

Han® HP Direct

The Han® HP Direct housing system is available in indoor and outdoor versions. The outdoor version for outdoor applications features a black powder surface and UV and ozone resistant FKM seals. The EMC variant is suitable for applications where a high degree of EMC protection is required, and an electrically conductive surface and seal are present.

pr_539_Han_HP_direct_Original_Hint_Filter.png
gruppe_Hochstrom_RGB01 _Original_Hint_filter_Han HPR Hood housing.png

Han® HPR Hood

The Han® HPR Hood is designed for harsh outdoor environments and corrosion-resistant metal hoods and housings.

HARTING Selection Guide Han-Modular
HARTING Selection Guide Han-Modular
.pdf - 2.2 MB
HARTING at Wind Energy Asia 2023-1.jpg
HARTING at Wind Energy Asia 2023-2.jpg
HARTING at Wind Energy Asia 2023-3.jpg
HARTING at Wind Energy Asia 2023-4.jpg

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590