2. Easily bridging contacts in inserts of industrial connectors

Easily bridging contacts in inserts of industrial connectors

Cutting installation time by up to 50% and multiplication of potentials using the tool-less rapid termination technology of the Han® ES Press.


Request free product sample
Easily bridging contacts in inserts of industrial connectors

One of the core requirements of flexible production is the ability to quickly install machines and modules, reconfigure them at will and operate them without disruption. The tool-less rapid termination technology Han® ES Press is based on the proven cage clamp, and is consequently reliable and vibration-proof.

Easily bridging contacts in inserts of industrial connectors


In the past, additional components or complex cable assemblies were needed to bridge contacts, but now, for the first time, the jumpers can be used directly on the insulation body.

Various longitudinal and transverse bridges ensure reductions in space and time and also allow star and delta circuits in addition to potential multiplication, e.g., to connect sensors.

Request free product sample
Tab_Han-ES-Press.jpg

Optimised for fast assembly in the field as well as easily bridging contacts – the Han® ES Press connector

Cutting installation time by up to 50%


Customers can profit from faster termination times during series production wiring while still retaining the full functionality in field installation.

No matter whether you use stranded wires with or without ferrules - you will reduce the installation time by up to 50% compared to other termination technologies.

With its Han® ES Press HMC series, HARTING has developed suitable interfaces that can be installed quickly without tools and are extremely robust – meaning they can handle at least ten thousand mating cycles.

With the Han® ES Press plug-in jumpers, you can quickly and easily bridge contacts directly in the connector.


The star and delta connections can be easily implemented using the three-way lengthwise plug-in jumpers and the two-way cross-link plug-in jumpers.


Additional time savings for the assembly of cabinets


The new connectors of the Han-Eco® B series provide valuable time advantages for equipment using the Han® B industry standard. For installation, both ends of the cable harnesses can be rear-mounted from the inside of the switch cabinet into the bulkhead-mounted housing. The rear mounting option considerably simplifies the assembly of cabinets and therefore saves time and money.

Your benefits at a glance:


  • Easily bridging contacts in inserts of industrial connectors

  • Reducing costs by using plug-in jumpers

  • Cutting installation time by up to 50%

  • Simplified troubleshooting in mounted state

  • Mating compatible with existing series

Cutting installation time using the tool-less rapid termination technology Han® ES Press (CGS)


Catalogues, Brochures, Flyer


Brochure Han® ES Press (in English only)
Brochure Han® ES Press (in English only)
.pdf - 967.7 kB
Flyer Han® ES Press (in English only)
Flyer Han® ES Press (in English only)
.pdf - 1.5 MB

Product Sample Request


Are you interested in Han® ES Press? Request your free sample to get a first impression on how to cut installation time by up to 50%.

For which product or solution do you want more information?

0/2000

Personal information

Contact information

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590