Reduces Maintenance Downtime to Seconds
Every minute a
Thanks to connectorization, the complex, cumbersome, and time-consuming process of hardwiring cabinets is a thing of the past. Now, with HanĀ® Protect, getting online faster and staying online is even easier.
Reduce Cabinet Size and Streamline Troubleshooting Versus Hardwiring
With HanĀ® Protect
ā Swap fuses with any technician
ā Reduce cabinet size by up to 30%
ā Eliminate security risks
ā Identify system problems early
Without HanĀ® Protect
ā Requires specialized electrician expertise
ā Wastes valuable footprint
ā Exposes sensitive cabinet equipment
ā Relies on outdated hardwiring technology
Connectivity with Integrated Circuit Protection
3A Form Factor
Compact, space-saving.
Coding for Correct Fuse Line
Line 1 (brown, usually power), line 2 (white, usually signal), Line 4 (black, usually signal) at the fused line.
Serviceable 5 x 20mm Fuse
Standard glass fuse.
Integrated LED Indication
Lights up red when fuse is blown.
Adaptation to Widely-Used I/O M12 Interface
Standard M12 connection for easy integration.
How HanĀ® Protect Transformed BMS Panels for Faster Data Center Deployment [Case Study]
Nowhere in the world is the bar higher for efficiency than a new
This is true for every greenfield facility built by a global market leader in data center and colocation services. Each of their facilities operates under the Six Sigma standard (i.e. uptime to the reliability of 99.9999%). A standard they aim to maintain even during rapid growth.
After receiving this hyperscale customer's call for streamlined control panel design, HARTING engineers designed a connector that enabled a 30% smaller building management system (BMS) control panel that takes days instead of weeks to install.