2. Machine Building Connectivity
  3. Metalworking machinery connectivity

Metalworking machinery connectivity

The technological shift toward e-mobility; the usage of AI and the resulting enormous growth in the semiconductor industry; the use of new bio-based materials in textiles and packaging with enormous effects on environmental protection — these are just a few of the trends that would not be possible without the precision products of metalworking machines. As the output demand for these machines increase, they also need to be more efficient and faster to get online — an evolution powered by modernized connectivity.


Metalworking machinery connectivity

Metalworking is one of the most dynamic and demanding areas of manufacturing. From cutting and shaping to joining and even 3D metal printing, the machines involved are as varied as the tasks they perform. Whether it's drilling, stamping, welding, or laser sintering, each process relies on precision, speed, and reliable uptime.

Today’s metalworking machines are smart, connected systems. They use advanced CNC controls, intuitive human-machine interfaces (HMIs), and high-performance sensors to deliver consistent results. But behind the scenes, it’s the connectivity infrastructure that keeps everything running smoothly. Industrial Ethernet, modular connectors, and robust shielding technologies ensure secure, high-speed communication between components and systems — even in harsh environments.

Our metalworking machinery connectivity expertise


Efficient pre-assembly of cable harnesses saves time and money (Rear mounting)

One Single Interface for all lifelines

Pre-assembled cabling solutions speed up installations

Enable future-proof scalability and seamless connectivity

Enable future-proof scalability and seamless connectivity

Today's production must be scalable and offer options for subsequent expansion; the modularity of HARTING interfaces enable the realisation of these requirements according to individual needs and seamless connectivity.
Gain customization and design flexibility

Gain customization and design flexibility

Connectors for metalwork applications not only have to work in harsh environments. Scalable and locally manufactured, customized interfaces and on-site inventory enable faster delivery and more reliable procurement.
Get faster commissioning

Get faster commissioning

Pre-tested, plug-and-play systems simplify installation and reduce setup time - minimizing errors and accelerating go-live. Discover our cable assembly solutions to realize additional time savings.

Interested? Get in touch with us!

If you're in the metalworking machinery industry and are seeking robust, high-performance electrical or pneumatic connectivity solutions to support your operations, HARTING is your trusted partner. Contact us today to learn how we can help power your productivity.


Talk about Metalworking Machinery

HARTING solutions for metalworking machinery

Standardised connections for high-precision technologies


Metalworking Machinery - touchpoint image

Chip conveyors and filter systems are typical systems in metalworking machines: They remove metal chips and swarf during machining and filter the coolant to return it to the process. These integrated systems increase efficiency by automating chip removal and maintaining coolant quality. This increases process reliability, reduces downtime, and lowers environmental impact.

Chip Conveyor and Filter Unit

A centralised or decentralised design for the electrical equipment and automation components of any machine or production line can be chosen depending on the overall concept, size, and degree of automation. In all machine concepts, the switch cabinet remains the key component

The cabinets in the metalworking sector house drive controllers for spindle, axis, and auxiliary drives, as well as power supplies, control components (such as CNC, HMI, and PC-based systems), and safety devices. Additionally, the control cabinet plays a central role in ensuring the functional safety of the overall system by providing appropriate physical protection, as well as network security through special measures designed to defend against threats from the network.

Metalworking Machinery - Control Cabinet

In metalworking machinery, the HMI (Human-Machine Interface) and CNC (Computerised Numerical Control) are two interconnected components: CNC is the "brain" of the machine, programming and executing tool movements and machining operations and HMI acts as the "interface to humans“: the HMI is an essential part of the CNC system, facilitating the interaction between humans and machines and ensuring efficient and safe operation.

Metalworking Machinery - Human Machine Interface

Consistent automation, along with the integration of robots and cobots in metalworking processes, empowers end users to maximize production efficiency and flexibility. Utilizing robots and cobots for tool changes and workpiece feeding enables the setup of subsequent machining jobs to take place concurrently with ongoing machining operations. This parallel processing supports the implementation of unmanned shifts, resulting in reduced throughput times, enhanced product quality, and a decreased workload for skilled personnel.

Metalworking Machinery - Robot

Conveyor systems are integral to automated production lines, particularly in metalworking industries. They efficiently transport tools, workpieces, finished products, and material waste, streamlining production by moving items between different manufacturing stages. This enhances both productivity and workplace safety.

Typical conveyor types are belt, roller, or slat conveyors, as well as specialized systems such as screw conveyors and pallet conveyor systems - depending on the material and application requirements.

Metalworking Machinery - Conveyor System

Further information and testimonials

Our interface solutions can always be adapted to your needs - no matter how original they are


Machines that produce semiconductors

Miniaturisation of production systems: Just how far can you scale down?

In order to minimise the amount of material used and achieve cost savings, machines and other means of production are becoming increasingly compact. This is a trend that can be observed globally. But just how far can the condensation of individual functions and, along with it, miniaturization proceed in a sensible way? From experience and close cooperation with customers from a wide range of industrial sectors, HARTING as a manufacturer of industrial interfaces can share practical recommendations and experience. This enables manufacturers and users of production systems to discover and exploit the enormous potential of miniaturisation.
Learn more
Husky - Machine # 5.jpg

Reliable, sustainable manufacturing machinery through innovation partnership

Throughout their 15-year partnership, Husky Technologies and HARTING have engineered high-performance, space-saving manufacturing machinery with reduced dependency on natural resources.
Learn more
HARTING Han® Leading To Smart Technology - video link img.jpg

Han® - leading to smart technology

A smart factory is a broad term that encompasses the use of IoT Technologies to bring intelligence to the factory floor. Some key technologies associated with a smart factory include data processing capabilities, interconnected devices, and advanced robotics. The goal of a smart factory is to enable a high degree of customization, rapid design and system changes, predictive maintenance models and improved operational efficiency.
Learn more
Easily bridging contacts in inserts of industrial connectors

CGS: Up to 50% time savings for field and cabinet installation

Cutting installation time using Tool-less Han® ES Press
Learn more

Digital tools

Whenever you need it


Configurators Hero

HARTING configurators

Save time and use our innovative product configurators to find the perfect fit solution for your construction, including all needed files and data sheets automatically.
See Configurator Overview
Engineering Data & Services

Engineering data & services

In the world of engineering, connectors are essential components. They enable the connection of electrical and electronic devices, and their selection and customization are crucial for project success. The Data Service offers a variety of tools and services to support engineers working with connectors.
Engineering Data & Services
Digital Twin Image

Digital Twin

Learn more about HARTING's Digital Twins and the Asset Administration Shell (AAS), the Digital Product Passport (DPP) and the Product Carbon Footprint (PCF)
More about Digital Twin

Want to talk about solutions?


Jakob Dück

Jakob Dueck

Position: Industry Segment Manager Machinery

  • Department: Industry Segment Management
  • Company: HARTING Technology Group

Personal information

Contact information

Please enter your phone number with country code and area code. Ex. +1 123-456-7890.

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

Machine Building - contact us form

FAQs


Metalworking machinery encompasses a wide range of equipment used to cut, shape, form, and assemble metal components. This includes CNC machines, lathes, milling machines, stamping presses, welding systems, and more. These machines are essential in industries such as automotive, aerospace, energy, and industrial equipment manufacturing. They enable high-precision production, scalability, and repeatability—key factors in maintaining quality and competitiveness in today’s global market.

Manufacturers often face several operational and technical challenges, including:

  • Downtime and maintenance: Unexpected machine failures can disrupt production and increase costs.

  • Energy efficiency: High energy consumption impacts both sustainability goals and operational expenses.

  • Data integration: Many legacy systems lack connectivity, making it difficult to implement smart manufacturing or predictive maintenance.

  • Harsh environments: Exposure to vibration, dust, oil, and temperature extremes can degrade components and connections over time.

Addressing these challenges requires robust, reliable, and future-ready solutions—especially in connectivity and automation.

HARTING provides a comprehensive portfolio of connectivity solutions that ensure reliable transmission of power, signal, and data in demanding industrial environments. Our products are designed to:

  • Reduce machine downtime through durable and easy-to-maintain connectors

  • Enable modular machine design with flexible, plug-and-play interfaces

  • Support digitalization with Ethernet and IIoT-ready components

  • Enhance safety and reliability even under extreme mechanical and environmental stress

We work closely with OEMs and system integrators to tailor solutions that meet specific application needs in metalworking machinery.

Some of our most widely adopted products in this sector include:

  • Han® Modular Connectors: Allow for customized combinations of power, signal, and data in a single interface.

  • HARTING ix Industrial®: A compact, rugged Ethernet interface ideal for space-constrained control cabinets and devices.

  • PushPull Connectors: Enable fast, tool-free installation and maintenance, reducing downtime.

These solutions are engineered to withstand the rigors of metalworking environments while supporting the transition to smart manufacturing.

HARTING is at the forefront of enabling Industry 4.0 through intelligent connectivity and edge computing. Our solutions help manufacturers:

  • Collect and analyze machine data in real time

  • Enable condition-based monitoring and predictive maintenance

  • Integrate legacy equipment into modern digital ecosystems

  • Improve operational transparency and decision-making

With products like modular connectors, HARTING bridges the gap between traditional machinery and digital infrastructure.

Yes. HARTING products are specifically designed to perform reliably in challenging conditions typical of metalworking environments. Our connectors and components are:

  • Vibration-resistant

  • Dust- and moisture-proof (IP65/67 rated)

  • Temperature-tolerant

  • Corrosion-resistant

This ensures long-term performance and safety, even in applications involving heavy machinery, cutting fluids, and high mechanical loads.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590