2. Machine Building Connectivity
  3. Plastic and rubber machinery

Plastic and rubber machinery

The adoption of new bio-based materials in packaging and textiles, the reuse of plastics, the use of lightweight materials in mobility and aviation, and the necessity of energy savings are just a few of the trends that would not be possible without significant progress in plastics industry processes. HARTING supports OEMs of rubber and plastics machinery by providing power, signal, and data interface solutions for all application areas.


Plastic and rubber machinery - Hero image

Injection molding, extrusion, blow molding, and thermoforming machines are essential in the rubber and plastics industry for producing automotive, packaging, and electronics products. Engineers face mounting pressure to increase machine uptime, reduce maintenance complexity, and adapt to ever-changing production requirements. From frequent tool changes to variable material inputs and process controls, flexibility is essential.

HARTING understands these challenges and delivers connectivity solutions engineered for performance in demanding environments. Our modular, scalable interfaces — built to withstand vibration, dust, and harsh conditions — enable worry-free connections for power, signal, and data. Whether you're working with EUROMAP-standardized systems or need a custom-fit solution, our connectors simplify installation, preserve signal integrity, and reduce downtime.

With collaborative engineering support and design flexibility at the core, HARTING empowers plastics machinery manufacturers to streamline prototyping, accelerate deployment, and future-proof their systems. From hybrid connectors to Power over Ethernet (PoE) capabilities, we help you meet the demands of digital transformation without compromise.

Our rubber & plastic machinery expertise


Pre-assembled cabling solutions speed up installations

One Single Interface for all lifelines

Industrial Ethernet solutions

Enable future-proof scalability and seamless connectivity

Enable future-proof scalability and seamless connectivity

Today's production must be scalable and offer options for subsequent expansion; the modularity of HARTING interfaces enable the realisation of these requirements according to individual needs and seamless connectivity.
Gain customization and design flexibility

Gain customization and design flexibility

Connectors for metalwork applications not only have to work in harsh environments. Scalable and locally manufactured, customized interfaces and on-site inventory enable faster delivery and more reliable procurement.
Get faster commissioning

Get faster commissioning

Pre-tested, plug-and-play systems simplify installation and reduce setup time - minimizing errors and accelerating go-live. Discover our cable assembly solutions to realize additional time savings.

Connectivity solutions for rubber & plastic machinery

Connectivity solutions in rubber and plastics manufacturing rely on robust electromechanical, optical, and pneumatic interfaces to ensure seamless integration across machine tools and production systems.   These applications support power distribution, control systems, signal transmission, and data communication, whether through standardized configurations or customized cable assemblies designed to meet specific operational demands.


Moulding die - touchpoint

Plastic injection moulding tools (dies) are highly complex technical units today: depending on the end product, different plastic components may be used, or several components may be integrated into the final product. To ensure consistently high-quality manufacturing processes, these tools are equipped with various types of sensors as well as heating and cooling systems.

The interfaces for these injection moulding tools must meet a wide range of requirements:

  • they must be scalable and flexibly adaptable,

  • capable of transmitting a large number of signals and media,

  • able to function reliably over the long term under extreme conditions, such as high temperatures and mechanical stress.

Moulding die - touchpoint 1

In the field of plastics processing, such as injection moulding or extrusion, workspaces are often limited. Linear robots offer several advantages over conventional articulated arm robots: they are more cost-effective, their movements are easier to optimise, and they are particularly well-suited for applications requiring long, straight travel paths and high dynamics. Since these processes typically require simple and repeatable movements, linear systems are ideal.

The interfaces for linear robots are exposed to very high dynamic loads. At the same time, they often need to be especially compact and provide a high degree of compatibility with various machine interfaces, such as those specified by the EUROMAP semi-standard requirements.

Rubber & Plastic Machinery - Linear robot

A centralised or decentralised design for the electrical equipment and automation components of any machine can be chosen depending on the overall concept, size, and degree of automation.

In the plastics processing industry, the control cabinet interfaces are even more critical because:

  • Machines and production lines integrate subsystems (e.g., temperature control, material handling, robotics) from various manufacturers.

  • Reliable and standardised interfaces (power interfaces, fieldbus systems, and Ethernet-based protocols) are essential for seamless communication and integration.

  • Efficient and robust connectivity ensures that all subsystems work together harmoniously, enabling optimal process control, quality, and productivity.

Rubber & Plastic Machinery - Control Cabinet

A centralised or decentralised design for plastics and rubber processing equipment can be selected based on the overall concept, size, capacity, and degree of automation of the entire production plant. The choice also depends on the number and types of granulates and materials used.

Accordingly, the drying units must be designed to meet these specific requirements. Modern drying units are complex devices that not only ensure the optimal preparation of plastic raw materials, but also efficiently manage the mixing, dosing, and transport of materials to the unit and onward to the plastic processing machine.

Rubber & Plastic Machinery - Drying unit

Temperature and mold control units are one of the three most critical pillars in rubber and plastic (R&P) processing, alongside the machine and the injection mold or tool. These units play a vital role in managing complex manufacturing processes, especially those involving high-cavity and specialized molds.

With integrated control of temperature, servo, and valve gate sequencing within a single unit, they ensure precise plastic injection molding. User-friendly HMIs with touchscreens provide intuitive programming and easy parameter adjustments.

By combining advanced control capabilities with ease of use, temperature control units maximize consistency, quality, and efficiency in modern manufacturing environments.

Rubber & Plastic Machinery - Temperature controller

Further information and testimonials

Our interface solutions can always be adapted to your needs - no matter how original they are


Customised interface solutions for a control cabinet

Standards for individualists, or: What suits my machines?

One of the most significant challenges in production technology today is the question: how do I meet the "unusual" wishes of end users?
Learn more
Husky - Machine # 5.jpg

Reliable, sustainable manufacturing machinery through innovation partnership

Throughout their 15-year partnership, Husky Technologies and HARTING have engineered high-performance, space-saving manufacturing machinery with reduced dependency on natural resources.
Learn more
HARTING Han® Leading To Smart Technology - video link img.jpg

Han® - leading to smart technology

A smart factory is a broad term that encompasses the use of IoT Technologies to bring intelligence to the factory floor. Some key technologies associated with a smart factory include data processing capabilities, interconnected devices, and advanced robotics. The goal of a smart factory is to enable a high degree of customization, rapid design and system changes, predictive maintenance models and improved operational efficiency.
Learn more
Easily bridging contacts in inserts of industrial connectors

CGS: Up to 50% time savings for field and cabinet installation

Cutting installation time using Tool-less Han® ES Press
Learn more

Digital tools

Whenever you need it


Configurators Hero

HARTING configurators

Save time and use our innovative product configurators to find the perfect fit solution for your construction, including all needed files and data sheets automatically.
See Configurator Overview
Engineering Data & Services

Engineering data & services

In the world of engineering, connectors are essential components. They enable the connection of electrical and electronic devices, and their selection and customization are crucial for project success. The Data Service offers a variety of tools and services to support engineers working with connectors.
Engineering Data & Services
Digital Twin Image

Digital Twin

Learn more about HARTING's Digital Twins and the Asset Administration Shell (AAS), the Digital Product Passport (DPP) and the Product Carbon Footprint (PCF)
More about Digital Twin

FAQs


HARTING provides robust industrial connectors, modular interface systems, and cable assemblies designed for high-performance and reliability in harsh environments. Our solutions ensure secure power, signal, and data transmission for machinery in rubber and plastics processing.

HARTING connectors are engineered for durability, easy maintenance, and flexibility. They withstand vibration, dust, and temperature variations, reducing downtime and ensuring long-term operational efficiency.

Yes. HARTING offers modular systems like Han® connectors, which can combine power, signal, and data in a single interface. This simplifies installation and reduces space requirements.

Absolutely. Our connectors are designed to resist chemicals, moisture, and mechanical stress commonly found in rubber and plastic manufacturing environments.

Yes. We work closely with OEMs to develop tailored connectivity solutions that meet specific application requirements, including special configurations and cable assemblies.

By enabling quick and secure connections, HARTING reduces installation time and maintenance costs. Modular designs allow easy upgrades and replacements, minimizing downtime.

Technical datasheets, CAD files, and product manuals are available on the HARTING website under the product section. You can also contact our support team for assistance.

Want to talk about solutions?


Jakob Dück

Jakob Dueck

Position: Industry Segment Manager Machinery

  • Department: Industry Segment Management
  • Company: HARTING Technology Group

Personal information

Contact information

Please enter your phone number with country code and area code. Ex. +1 123-456-7890.

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

Machine Building - contact us form

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590