Han® 3A Domino Adapter: The smallest modular frame for industrial connectors on the market
The Domino Cubes from the Han-Modular® range are part of a new generation of connectors that are driving the miniaturisation of industrial interfaces. Compared with previous standards, the Domino modules double the number of possible combinations of modules with different connection types, power ratings and transmission media within a given area. Since 2022, the miniaturised modules have been integrated into standard size B housings, and HARTING is progressively adopting ever smaller housings as their installation location. The latest example is the Han® 3A Domino adapter (97000006077 / 97000006078), which enables the connector modules to be integrated into the Han® 3A housing. The Han® 3A adapter fits into the widely used enclosures of this size – in the Han® M, Han® HPR and Han® Inox variants, as well as in Han-Yellock® 10 and the HARTING ICC 20 series.
The adapter opens up a wide range of new options for space-saving connectors. The modules that can be used include the Domino Cubes for power, signals, data and compressed air. Generally speaking, the Han® 3A adapter is the smallest modular frame currently available in the industrial sector. The product is characterised by its ease of installation and largely tool-free assembly. Fitting a data interface has never been easier. The Domino Cubes in Han® 3A-sized housings enable a particularly space-saving solution for analogue temperature measurements using Type J and K contacts.
Customer benefits at a glance:
Space-saving connections, particularly suitable for data and pneumatic connections where space is at a premium
High flexibility thanks to the diverse Han® 3A housing range – from plastic to stainless steel, from protection class IP54 to IP 69K – which can be installed as flying connections, amongst other things
High-speed data transmission in the smallest of spaces in Cat 5 and 6A classes (RJ45, M12, megabit/gigabit modules, USB-C)
Time and cost savings during installation thanks to the RearFit option
Bulkhead or flying connections in the smallest of spaces, e.g. RJ45 or USB-C
Product sample Han-Modular®
Would you like to experience the next level of modular industrial connectors?
Request your free sample to get a first impression.
Svea Meier
Position: Product Manager
- Company: HARTING Technology Group