Han® Push-In Monobloc range significantly expanded
Thanks to their Push-In connection, the new one-piece inserts enable interfaces to be assembled in the field up to 30% faster. They are therefore particularly well suited to environments where there is little space for installation, assembly and maintenance work. For the first time, the Push-In monoblocks also feature a green PE actuator. This stands out clearly from the other power and signal connections, which are fitted with orange actuators, thereby enhancing safety during field assembly.
HARTING recommends fitting the conductors with ferrule sleeves for connection; however, stripped strands can be inserted into the monobloc and secured using the Push-In clamps. The Push-In technology is a further development of the cage spring connection. It makes connection as simple as possible and is therefore particularly suitable for field assembly, for example in energy applications or when installing machine modules or production lines. It also simplifies the handling of components, for example during maintenance work.
Strands equipped with wire end ferrules can be inserted directly into the contact chambers during Push-In connection. An internal clamping spring secures the strand when the ferrule reaches the bottom of the chamber, ensuring tensile strength. For stripped strands (without ferrules), simply applying pressure with a screwdriver to the orange actuator is sufficient to keep the spring open while inserting the cable ends.
New additions to the portfolio include the Han E® / Han® EE, Han D®, and Han A® Push-In connector inserts, each available in four (Han® 6/10/16/24 – Han E®/EE®) or two (Han® 10/16 – Han D® and A) standard sizes.
Customer benefits at a glance:
Up to 30% less assembly time with direct insertion of the conductor into the contact chamber
Easy handling due to tool-less termination
Cost savings compared to alternative termination technologies
Maximal flexibility - suitable for ferrules, stranded wires and solid conductors
Compatible with identical products with other termination technologies
The 14 new Push-In monobloc inserts include Han E® / Han® EE, Han D®, and Han A®
Product sample Han® Push-In
Would you like to experience the Han® Push-In?
Request your free sample to get a first impression.
Dirk Teiwes
Position: Teamleader Heavy Duty Connectors
- Department: Product Management Heavy Duty Connectors
- Company: HARTING Technology Group