Semiconductor Tool Connectivity
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
  2. News
  3. HARTING connectors to UIC 558 standard: Robust interfaces for inter-car jumpers
Products
27 June 2022
3 minutes

HARTING connectors to UIC 558 standard: Robust interfaces for inter-car jumpers


HARTING is expanding its wide-ranging portfolio for railway applications with two interfaces according to UIC 558 (with inserts offering space for 13 or 18 pins, respectively) as well as an additional solution with 22 pins and a PE for inter-car jumpers. The new series offers interfaces for connecting remote control and data transmission lines to locomotive-hauled passenger trains. The lifelines of rail vehicles transmit data and signals for the remote control of lighting, the operation of door opening systems as well as the transmission of acoustic information and digital data packets.
Hero_HARTING-UIC-558.jpg

New IP69 solution passes salt spray test over 500 hours


An important requirement of UIC 558 is that the interfaces must release automatically above a certain tensile force. This safety function causes the interface halves to separate non-destructively if two electrically connected vehicles move apart.

HARTING UIC 558 connectors are extremely robust, which is highlighted by the high protection degree of IP69 as well as a successful pass in a 500-hours salt spray test according to ASTM B117.

HARTING-UIC558-Rundsteckverbinder.jpg

HARTING UIC 558 circular connector with bulkhead mounted housing

Conformity to UIC 558 means that rail vehicles using compliant interfaces are equipped sustainably and can be docked to vehicles and wagons of different ages at the same time. UIC 558 connectors provide additional safety via a mechanical as well as visual coding option that allows for fault-free operation.

The HARTING UIC 558 series also complies with all relevant railway standards. This includes IEC 61373, category 2, which stands for adequate protection against shock and vibration. The materials used also meet the fire protection requirements according to IEC 45545 (class: HL3/R23) as well as the criterion of low flammability according to UL-94 V-00.

HARTING-UIC558-circular-connector-bulkhead-mounted-housing.jpg

HARTING UIC 558, bulkhead mounted housing in closed position

Dirk Teiwes (HARTING)

Dirk Teiwes

Position: Teamleader Heavy Duty Connectors

  • Department: Product Management Heavy Duty Connectors
  • Company: HARTING Technology Group

Related news


Lights Out Manufacturing .png
10 December 2025

Rethinking Connectivity for Lights-out Semiconductor Manufacturing

As chip complexity grows, innovations like edge computing and agentic AI are paving the way for “lights-out” manufacturing. This shift isn’t about eliminating humans, but about smarter resource use, real-time data insights, and sustainable processes.
read more
2022-09_Verschwommene Lichter_Stadt_Straße_GettyImages-615429200.jpg
9 December 2025

Year in Review: Connectivity Trends Shaping 2025

As industries accelerate toward bringing new technologies to market, connectivity is emerging as a necessary catalyst for transformation. As we look back on the changes we saw across industrial connectivity, from hyperscale data centers to smart factories to modern power grids, here were the five trends that made the most impact ... and will continue making waves next year and beyond.
read more
Header_Product-News_Han-S-450-Plus.jpg
5 November 2025

Han® S 450 Plus: Reliable and powerful connector for energy storage systems

HARTING's battery connector series now supports up to 500 A for faster charging and discharging—ideal for high-performance energy storage without overheating.
read more

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590