Han® MPC 30 / 60: Lightweight, high-performance connectors for mobile applications
The Han® Miniature Power Connector (MPC) combines low weight with high current-carrying capacity. It has been specially developed for use in unmanned aerial vehicles, ground vehicles, and mobile and humanoid robots. There are two versions: the Han® MPC30 handles currents up to 30 A/120 VDC, whilst the Han® MPC60 handles currents up to 60 A/120 VDC.
Signal and power transmission using just one connector face
Both variants can accommodate up to four gold-plated high-speed contacts. These enable data transmission via DroneCAN, a widely used protocol for communication between drone control systems and peripherals. A critical connection is that between the battery and the electronic speed controller (ESC): Han® MPC supports smooth and seamless movement via the electric motors. In particular, the high pulse currents of the MPC30 – 180 A for 10 seconds–, and the MPC60 – approximately 350 A for 10 seconds – are what set this industrial solution apart.
Crimp contacts are used for power transmission – MPC30: Han-Yellock®, 4 mm², MPC60: Han® C, 10 mm² – which have proven themselves time and again in mechanical engineering, automation and power engineering. The surfaces are coated with gold or silver: This creates gas-tight connections between the conductor and the contact, ensuring high electrical reliability and consistent performance even under harsh conditions.
Standards‑compliant interfaces for mission‑critical drone applications
Due to growing requirements and increasing demand, drones have now evolved into highly regulated, mission-critical platforms that also serve public safety. HARTING’s solutions, which are based on and documented in accordance with European industry standards, meet these requirements. In the medium to long term, the manufacturer plans to introduce further MPC variants in order to offer a comprehensive portfolio for sub-application in drones.
The MPC interfaces have been specially developed for harsh environments in accordance with IEC 61373 (shock and vibration category 1B) and feature the IP40 protection rating (IEC 61529) required for internal cabling. The passive locking mechanism enables quick, intuitive connection and ensures maximum safety. An audible click confirms correct engagement. The grip area of the housing is designed to allow operation whilst wearing gloves. A strain relief can also be fitted.
Miniature industrial connectors for unmanned aerial vehicles (UAVs)
Industry-proof performance and high reliability in a small form factor. With the Han® MPC, HARTING presents the first industrial connector for commercial drones.
Customer benefits at a glance:
Protecting critical infrastructure through connectivity from the trusted European market leader for industrial connectors with diversified global sales and production
High reliability thanks to crimp contacts with silver and gold-plated surfaces
High current transmission (30 A / 60 A variants)
Maximum performance with a minimal footprint (higher current carrying and impulse current)
Signal integrity with up to 4 pins (DroneCAN)
Well-founded documentation and specifications
Han® MPC 30 (top), Han® MPC 60 (bottom) – male and female connectors
Vitali Philippi
Position: Global Product Manager - Light Duty Connectors
- Department: Global Product Management
- Company: HARTING Technology Group