Inserts
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 10 A
Size: 1 A
Contacts: 3 + shielding
Conductor cross-section: 0.14 ... 2.5 mm²
Snap-in latches
Product details
Category
Inserts
Series
Han® 1A
Termination method
Crimp termination
Locking type
Snap-in latches
Gender
Male
Size
1 A
Shielding
With cable tie
With wire protection
No
Number of contacts
3
further contacts
+ shielding
PE contact
Yes
Details
Please order crimp contacts separately.
Order separately the hoods/housings for an IP65 performance.
Details
A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
The Han® 1A insert has no conductive connection between PE-contact and shielding element. Protection against electric shock must be provided by connecting the cable shielding to a protective earth (PE).
Contact inserts must not be coupled or decoupled under electrical load.
Connector must not be powered-up in the unmated condition.