Inserts
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: 6.5 A
Size: 1 A
Contacts: 12
Conductor cross-section: 0.09 ... 0.52 mm²
Single locking lever
Product details
Category
Inserts
Series
Han® 1A
Termination method
Crimp termination
Locking type
Single locking lever
Gender
Male
Size
1 A
With wire protection
No
Number of contacts
12
PE contact
No
Details
Please order crimp contacts separately.
Please order locking lever separately.
Order separately the single wire seal or the hoods/housings for an IP65 performance.
Details
A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
Contact inserts must not be coupled or decoupled under electrical load.
Connector must not be powered-up in the unmated condition.