| Rated voltage | 50 V AC |
|---|
| 60 V DC |
| Rated current | 1.5 A |
|---|
| Rated current | 3 A per contact when used with 4 contacts (1,2,6,7) |
|---|
| Insulation resistance | >100 MΩ |
|---|
| Limiting temperature | -40 ... +70 °C |
|---|
| Storage temperature | -60 ... +85 °C |
|---|
| Relative humidity | 95 % Non-condensing (operation) |
|---|
| 95 % Non-condensing (storage/transport) |
| Mating cycles | ≥ 750 |
|---|
| Degree of protection acc. to IEC 60529 | IP65 / IP67 |
|---|
| Test voltage Ur.m.s. | 0.5 kV (contact-contact) |
|---|
| 0.5 kV (contact-shielding) |
| Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
|---|
| Data rate | 10 Mbit/s |
|---|
| 100 Mbit/s |
| 1 Gbit/s |
| 2.5 Gbit/s |
| 5 Gbit/s |
| 10 Gbit/s |
| Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
|---|
| 5.72 m/s² acc. to IEC 61373 Category 1 Class B |
| Shock resistance | 50 g / 11 ms, 3 shocks / axis and direction |
|---|
| 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |