Material (insert) | Thermoplastic resin, glass-fibre filled (PBT) |
---|
Shell: steel, tin plated |
Colour (insert) | Green |
---|
Material (contacts) | Copper alloy |
---|
Surface (contacts) | Gold plated Mating side |
---|
Sn over Ni Termination side |
Layer thickness | ≥ 0.76 µm |
---|
Layer thickness | ≥ 30 µinch |
---|
Material flammability class acc. to UL 94 | V-0 |
---|
RoHS | compliant with exemption |
---|
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
---|
6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
---|
China RoHS | 50 |
---|
REACH Annex XVII substances | Not contained |
---|
REACH ANNEX XIV substances | Not contained |
---|
REACH SVHC substances | Yes |
---|
REACH SVHC substances | Lead |
---|
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
---|
California Proposition 65 substances | Yes |
---|
California Proposition 65 substances | Lead |
---|
Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
---|
Requirement set with Hazard Levels | R26 |
---|