Connector
Wave soldering termination
Rated current: 5 A
Female
Size: D-Sub 3
Thermoplastic resin, glass-fibre filled (PBT), Shell: steel, tin plated
Green
Contacts: 9
Copper alloy
Gold plated Mating side, Sn over Ni Termination side
Product details
Category
Connectors
Identification
Mixed
Element
Connector
Series
D-Sub
Description of the contact
Turned
Angled
Termination method
Wave soldering termination
Locking type
Fixing flange with thread 4-40 UNC
Gender
Female
Size
D-Sub 3
Number of contacts
9
Number of signal contacts
5
Number of power contacts
4
PCB fixing
With frame
With board locks
Performance level
NM 30 (S4)
1
Hot plugging
No
Contact spacing (termination side)
2.54 mm
Flange height
7.3 mm
Rated current
5 A
Rated current (power)
20 A
Insulation resistance
>105 Ω
Contact resistance, signal area
≤ 10 mΩ
Contact resistance, power area
≤ 1 mΩ
Limiting temperature
-55 ... +125 °C
Tightening torque
≤0.6 Nm Female screw lock
Mating cycles
≥ 500
Test voltage Ur.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.6 mm
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
50
RoHS
compliant with exemption
REACH SVHC substances
Yes
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
Requirement set with Hazard Levels
R26
ELV status
compliant with exemption
California Proposition 65 substances
Yes
RoHS exemptions
6(a)-I: Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight