Circular Connector with Harax F 8 / 3-po
Article No.: 21 02 151 2305

Image is for illustration purposes only. Please refer to product description.



Circular Connector with Harax F 8 / 3-po
Article No.: 21 02 151 2305
to see prices and availability.
Properties overview
Product details
Category | Connectors |
---|---|
Series | Circular connectors M8 |
Identification | M8-S |
Element | Cable connector |
Specification | Straight |
Termination method | HARAX® connection technology |
---|---|
Gender | Female |
Shielding | Unshielded |
Number of contacts | 3 |
Coding | A-coding |
Locking type | Screw locking |
Previous
Next