Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Contact configuration | 1, 3, 4 | |
| Shielding | Unshielded | Unshielded |
| Coding | A-coding | A-coding |
| Number of contacts | 4.0 | 3.0 |
| Gender | Female | Female |
| Locking type | Screw locking | Screw locking |
| Termination method | HARAX® connection technology | HARAX® connection technology |
| Specifications and approvals | ||
| Specifications | IEC 61076-2-101 | IEC 61076-2-101 |
| UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Rated voltage | 50.0 | 50.0 |
| Rated impulse voltage | 1.5 | 1.5 |
| Rated current | 4.0 | 4.0 |
| Isolation group | I (600 ≤ CTI) | I (600 ≤ CTI) |
| Overvoltage category | III | III |
| Mating cycles | 100.0 | 100.0 |
| Insulation resistance | >108 Ω | >108 Ω |
| Conductor cross-section (AWG) | AWG 22 ... AWG 18 | AWG 22 ... AWG 18 |
| Cable diameter | 6 ... 8 mm | 6 ... 8 mm |
| Wrench size (knurled screw / knurled nut) | 17.0 | 17.0 |
| Pollution degree | 3.0 | 3.0 |
| Tightening torque | 0.6 Nm | 0.6 Nm |
| Contact resistance | 10.0 | 10.0 |
| Limiting temperature | -40 ... +85 °C | -40 ... +85 °C |
| Conductor cross-section (mm²) | 0.34 ... 0.75 mm² | 0.34 ... 0.75 mm² |
| Wire outer diameter | 2.6 mm | 2.6 mm |
| Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition | IP65 / IP67 mated condition |
| Identification | ||
| Specification | Straight | Straight|Deviating contact configuration |
| Element | Cable connector | Cable connector |
| Identification | M12-L | M12-L |
| Category | Connectors | Connectors |
| Series | Circular connectors M12 | Circular connectors M12 |
| Commercial data | ||
| Country of origin | Romania | Romania |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002635 | EC002635 |
| UNSPSC 24.0 | 39121413 | 39121413 |
| Packaging size | 1.0 | 1.0 |
| Net weight | 38.0 kg | 36.667 kg |
| eCl@ss | 27440116 Circular connector (for field assembly) | 27440116 Circular connector (for field assembly) |
| GTIN | 5713140137301 | 5713140137318 |
| Material properties | ||
| REACH SVHC substances | Yes | Yes |
| California Proposition 65 substances | Yes | Yes |
| REACH Annex XVII substances | Not contained | Not contained |
| Material (contacts) | Brass | Brass |
| RoHS | compliant with exemption | compliant with exemption |
| Requirement set with Hazard Levels | R26 | R26 |
| RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
| China RoHS | 50 | 50 |
| ELV status | compliant with exemption | compliant with exemption |
| Surface (contacts) | Au over Ni Mating side | Au over Ni Mating side |
| Material (hood/housing) | Polyamide (PA)|Zinc die-cast | Polyamide (PA)|Zinc die-cast |
| Material (insert) | Polyamide (PA) | Polyamide (PA) |
| ECHA SCIP number | 0d7d3693-d625-47ab-934a-d241bf72c86e | 0d7d3693-d625-47ab-934a-d241bf72c86e |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Fire protection on railway vehicles | EN 45545-2 (2020-08) + A1 (2023-10) | EN 45545-2 (2020-08) + A1 (2023-10) |