Request free express sample
Product currently unavailable
Please choose an alternative sample.
| Version | ||
|---|---|---|
| Details | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. | A conductor cross-section (solid/stranded) of up to 0.75 mm² is possible at a rated voltage of 32 V with III/2. |
| Connection type | PCB to cable | PCB to cable |
| Number of contacts | 4 | 3 |
| Termination method | Push-in-spring-cage termination | Push-in-spring-cage termination |
| Specifications and approvals | ||
| UL / CSA | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079 CSA-C22.2 No. 182.3 ECBT8.E102079 |
| Technical characteristics | ||
| Clearance distance | 1.5 mm | 1.5 mm |
| Creepage distance | 1.6 mm | 1.6 mm |
| Rated voltage | 160 V | 160 V |
| Rated impulse voltage | 2.5 kV | 2.5 kV |
| Rated current | 6 A | 6 A |
| Isolation group | IIIa (175 ≤ CTI < 400) | IIIa (175 ≤ CTI < 400) |
| Insulation resistance | >109 Ω | >109 Ω |
| Conductor cross-section (AWG) | AWG 26 ... AWG 20 | AWG 26 ... AWG 20 |
| Withdrawal force | ≥ 4 N | ≥ 3 N |
| Pollution degree | 3 | 3 |
| Insertion force | ≤ 20 N | ≤ 15 N |
| Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
| Contact rows | 1 | 1 |
| Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
| Limiting temperature | -40 ... +125 °C | -40 ... +125 °C |
| Conductor cross-section (mm²) | 0.14 ... 0.5 mm² Solid 0.2 ... 0.5 mm² Stranded 0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve | 0.14 ... 0.5 mm² Solid 0.2 ... 0.5 mm² Stranded 0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve |
| Stripping length | 6 mm | 6 mm |
| Contact spacing (termination side) | 2.54 mm | 2.54 mm |
| Identification | ||
| Specification | Vertical | Vertical |
| Element | Connector | Connector |
| Category | Connectors | Connectors |
| Series | har-flexicon® | har-flexicon® |
| Features | Reconnection: 10 times (only with same or larger cross section) | Reconnection: 10 times (only with same or larger cross section) |
| Commercial data | ||
| Country of origin | Vietnam | Vietnam |
| European customs tariff number | 85366990 | 85366990 |
| ETIM | EC002637 | EC002637 |
| UNSPSC 24.0 | 39121415 | 39121415 |
| Packaging size | 100 | 50 |
| Net weight | 1.53 g | 1.07 g |
| eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
| GTIN | 5713140114890 | 5713140114739 |
| Material properties | ||
| California Proposition 65 substances | Yes | Yes |
| REACH SVHC substances | Not contained | Not contained |
| REACH Annex XVII substances | Not contained | Not contained |
| PFAS | No | No |
| Colour (insert) | Black | Black |
| Material (contacts) | Copper alloy Spring steel | Copper alloy Spring steel |
| RoHS | compliant | compliant |
| China RoHS | e | e |
| ELV status | compliant | compliant |
| Surface (contacts) | Sn Mating side | Sn Mating side |
| Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
| REACH ANNEX XIV substances | Not contained | Not contained |
| Material flammability class acc. to UL 94 | V-0 | V-0 |