7. Cable connectors and cable assemblies
  8. 02 09 500 2080
  9. Free sample

Request free express sample


Product currently unavailable

Please choose an alternative sample.
har-modular-shell-housing-80-1Set
Shell housing har-modular-shell-housing-80-1Set 02 09 500 2080 200
Alternative
har-modular-shell-housing-80
Shell housing har-modular-shell-housing-80 02 09 500 2080
Unavailable
Version
Version
Top/side entry
Top/side entry
Strain relief
With cable tie
With cable tie
Locking type
Locking lever
Locking lever
Separable
Yes
Yes
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
III
III
Degree of protection acc. to IEC 60529
IP20
IP20
Identification
Type of accessory
Shell housing
Shell housing
Category
Accessories
Accessories
Series
har-modular®
har-modular®
Material properties
Length
81.28 mm
81.28 mm
Colour (hood/housing)
Black
Black
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
EN 45545-2 (2020-08) + A1 (2023-10)
China RoHS
e
e
ELV status
compliant
compliant
Material (hood/housing)
Thermoplastic resin (PC)|Fibre-glass reinforced
Thermoplastic resin (PC)|Fibre-glass reinforced
Requirement set with Hazard Levels
R22 (HL 1-3)|R23 (HL 1-3)
R22 (HL 1-3)|R23 (HL 1-3)
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
California Proposition 65 substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
37.83 g
455.43 g
GTIN
5713140436411
5713140427495
European customs tariff number
85366990
85366990
Country of origin
Romania
Romania
UNSPSC 24.0
39121400
39121400
Packaging size
1
10

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590