2. Robotics connectivity solutions
  3. Assembly robots

Assembly robots

ssembly automation relies on robots that work precisely and adapt quickly. HARTING supports this with compact and reliable connectivity that enables quick tool changes, stable data and power transmission and high performance in tight spaces. Modular interfaces, smart cable management and ready to-use cable assemblies simplify installation and keep production lines running efficiently.


Robotics - Assembly robot

Assembly automation requires robots that offer high precision and flexibility. HARTING meets these demands with connectivity solutions that enable fast and flexible tool changes, reliable data transmission and efficient power supply. Even in the smallest of spaces, miniaturised interfaces ensure maximum performance with minimum space requirements. Electromagnetic interference can be avoided with tailor-made EMC solutions.

Our modular connectors for robotics and cable management systems are engineered for frequent reconfiguration and limited installation spaces. HARTING offers perfect-fit solutions with a small connectivity footprint, based on Han® rectangular connectorsas well as industrial circular connectors and metric circular connectors. These interfaces enable assembly robots to adapt quickly to changing tasks while maintaining consistent productivity on the production line.

Innovative locking mechanisms such as HARTING PushPull and the broadest range of termination technologies for industrial connectors ensure easy handling and save installation time. Pre-assembled cable harnesses, dresspacks and floor cables supplement our range.

Our expertise


On Demand Web-Seminar: Robotics & Automation

Solutions for assembly robots

Customised solutions

icon industry

Highest reliability under harsh conditions

HARTING components are engineered for long-term performance, even under harsh robotic conditions and highly dynamic loads.
icon stopwatch

Short downtimes, higher productivity

Pre-tested connectivity and cable assemblies ensure short setup times of sub-units and tools. EMC solutions ensure immunity to electromagnetic interference.
icon minimize

Space savings meet high flexibility

Modular connectivity and advanced cable management concepts simplify integration and support future-ready designs, enabling scalable and efficient automation.

Assembly robot solutions


Robotics - Assembly robot
icc20-on-kuka-robot.png

Flexible and scalable circular connectors in harsh environments

Modular architectures and high productivity are the key to success in mechanical engineering and robotics. Flexible and reliable interfaces are essential in paving the way.
Request free product sample
Push-In termination expands the broad HARTING range

Push-In termination expands the broad HARTING range

The new tool-less termination technology can reduce assembly times by up to 30% and improves flexibility in the field.
Request free product sample
Strong signal transmission requires less space

Strong signal transmission requires less space

The new triple “D” inserts are standing for maximum contact density – up to 130% plus, compared to previous standards – without reducing the rated voltage.
Request free product sample
Use Case robotics

SPE in robotics

Use case: cooperation for seamless sensor to cloud communication in robotics.
Learn more
HARTING Customised Solutions - Robotics Solutions and Success Stories

Solutions for Robotics

We support with highly efficient cabling solutions.
Learn more

Professionals Contact Intro Hero

Interested? Get in touch with us!

Need support with robotic connectivity or cable management? Reach out to our experts.


Talk about solutions

HARTING robotics news


sk-laser_harting-connector_1.jpg
31 March 2025

Han-Modular® Domino modules: Vibration-proof camera connections and high-speed data rates in the most compact installation space

USB-C connectors are increasingly on the job in machines and systems for digital cameras and complex live streams of image data, as well as in monitoring. This format is compatible with virtually all current camera types and supports data transfer rates of up to 20 Gbit/s.
read more
HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments
31 March 2025

HARTING ICC 20: Scalable, industrial circular connectors excelling in harsh environments

At HANNOVER MESSE 2025, HARTING presents additions to its ICC circular connector series size 20, featuring hybrid inserts and single-pole power connectors up to 400 A/600V.
read more
Han® 3A and 4A inserts available with rapid termination technique Push-in
17 April 2024

Rapid termination technique Push-in available for sizes Han® 3A and 4A

At the HANNOVER MESSE 2024 the Technology Group presents the new Push-In monoblocks for Han®3A and Han® 4A
read more

Want to talk about solutions?


Danny Hoerig - HARTING

Danny Hörig

Position: Global Industry Segment Manager Robotics

  • Department: Industry Segment Management
  • Company: HARTING Technology Group

Personal information

Contact information

Company

Address information

0/2000

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

FAQ Assembly robots


HARTING provides modular, robust connectors, cable assemblies and cable management solutions designed for the dynamic motion, compact installation spaces and reliable power and data transmission required in assembly robot applications.

Assembly robots operate under high dynamic loads and tight spatial constraints and require compact, EMC‑safe interfaces that support rapid tool or module changes without compromising reliability.

HARTING’s rugged connectors ensure stable power and data transmission even under continuous movement and harsh environmental conditions, with EMC‑optimised designs securing signal integrity.

Yes. Modular connection systems enable quick replacement of tools, grippers or robot modules, reducing setup times and increasing uptime in assembly processes.

Miniaturised connectors reduce weight and installation space while enabling higher contact density, supporting more compact and agile robot designs with full performance.

HARTING offers pre‑assembled cable harnesses and modular wiring concepts that simplify installation, ensure consistent quality and accelerate integration into assembly robot systems.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590