2. Increased availability for wind turbines

Increased availability for wind turbines

In the event of maintenance, downtime can be significantly reduced as worn or defective parts can be quickly replaced with Plug & Play functionality.


Get your free White Paper
Simplify cabinet construction
Increased availability for wind turbines

The installers and operators of wind turbines are under significant pressure to save time and costs. A wind turbine that is not ready for use produces no electricity and achieves no grid feed-in compensation.

Wind turbines are being designed with increasing modularity. This helps to increase the flexibility of their construction, while also accelerating the process of replacing components.

The individual units are only assembled into a complete wind turbine once they have reached the construction site, thus making the use of connectors a real advantage.

For example, drives for the rotor blade adjustment and wind tracking, as well as components such as slip ring assemblies or generator brakes, can be connected and installed simply and quickly. Thanks to the use of connectors, there is no longer a need for complex hand wiring work. In the event of maintenance, downtime can be significantly reduced as worn or defective parts can be quickly replaced with Plug & Play functionality.

Many types of wind turbines use a gearbox so that the speed and torque is matched between the rotor and the generator, thus optimising the facility’s efficiency. Connectors accelerate the installation: with pre-assembled cables and connectors such as Han-Eco®, Han® HPR or Han® M, the necessary connections between the gear units are quickly established.

Connectors also offer advantages for tower lighting. The power bus components for the lighting can be pre-installed in the tower segments. On the construction site, the installation technicians – who are usually not electricians – only need to join the segments together.

  • Particularly robust for industrial applications

  • Resistance to corrosion and ozone: for outdoor use

  • Han-Eco® "click and mate" assembly concept

  • IP65

  • Hoods/housings for more demanding environmental requirements

  • Metal hoods and housings with excellent corrosion resistance

  • Locking lever made of high-quality stainless steel

  • IP67

  • For harsh outdoor environments

  • Excellent EMC characteristics

  • Metal hoods and housings with excellent corrosion resistance

Your benefits at a glance:


  • Shorter downtimes due to maintenance and service

  • Reduced wiring costs and faster commissioning in the field

  • Less personnel required for on-site construction

  • Reduced stock levels for spare parts due to standardisation

  • Changes are easier to make on-site when it comes to extensions, additional equipment, etc.

Icon_Whitepaper-Wind-energy.png

Connectivity in Wind Turbines

This PDF White Paper will show you how connectors could increase the efficiency of wind turbines and reduce the CAPEX and OPEX. (PDF | 5 MB | 22 pages)

Get your free White Paper

HARTING Han®-Videos


White Paper Download


Learn how connectors can increase the efficiency of a wind turbine and reduce the CAPEX and OPEX costs.

Personal information

Contact information

Please enter your phone number with country code and area code. Ex. +1 123-456-7890.

Company

Address information

By submitting the form you will send your request. HARTING Technology Group will then get in contact with you.

If you also confirm your e-mail address in an e-mail sent to you, you can subscribe to regular HARTING updates about events, news, products, and applications. You can unsubscribe at any time.

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590