2. Series
  3. HARTING ix Industrial®

HARTING ix Industrial®

Small size, outstanding robustness: The HARTING ix Industrial® is our answer to the future challenges posed by Industry 4.0 and IoT.


HAN rectangular ethernet connector

Series highlights

According to IEC 61076-3-124
Miniature alternative to the RJ45
For smaller device design
Meets the challenges of Industry 4.0 and IoT
New standard for its robustness

Filter

Products 348

Relevance
ix Industrial 10A-1 jack AH (T&R550)
PCB connector

ix Industrial 10A-1 jack AH (T&R550)

Article No.: 09 45 281 2561

HorizontalSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type ALiquid crystal polymer (LCP)Grey

ix Industrial 10A-1 plug SL-I26
Connectors

ix Industrial 10A-1 plug SL-I26

Article No.: 09 45 181 2561 XL

Cable connector StraightIDC terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10A-1 plug SL-S
Connectors

ix Industrial 10A-1 plug SL-S

Article No.: 09 45 181 2560 XL

Cable connector StraightSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10A-1 jack V (T&R450)
PCB connector

ix Industrial 10A-1 jack V (T&R450)

Article No.: 09 45 281 2562

VerticalSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type APolyamide (PA)Grey

ix Industrial 10B-1 plug SL-S
Connectors

ix Industrial 10B-1 plug SL-S

Article No.: 09 45 181 9000 XL

Cable connector StraightSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10B-1 plug SL-I24
Connectors

ix Industrial 10B-1 plug SL-I24

Article No.: 09 45 181 9002 XL

Cable connector StraightIDC terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10B-1 jack V (T&R450)
PCB connector

ix Industrial 10B-1 jack V (T&R450)

Article No.: 09 45 281 9002

VerticalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BPolyamide (PA)Grey

ix Industrial 10A-1 plug SL-I24
Connectors

ix Industrial 10A-1 plug SL-I24

Article No.: 09 45 181 2562 XL

Cable connector StraightIDC terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10B-1 jack AH (T&R550)
PCB connector

ix Industrial 10B-1 jack AH (T&R550)

Article No.: 09 45 281 9001

HorizontalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BLiquid crystal polymer (LCP)Grey

ix Industrial 10B-1 plug SL-I26
Connectors

ix Industrial 10B-1 plug SL-I26

Article No.: 09 45 181 9001 XL

Cable connector StraightIDC terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10A-1 jack V (1pcs.)
PCB connector

ix Industrial 10A-1 jack V (1pcs.)

Article No.: 09 45 281 2562 333

VerticalSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type APolyamide (PA)Grey

ix Industrial 10B-1 jack AH (1pcs.)
PCB connector

ix Industrial 10B-1 jack AH (1pcs.)

Article No.: 09 45 281 9001 333

HorizontalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BLiquid crystal polymer (LCP)Grey

ix Industrial 10A-1 jack AH (1pcs.)
PCB connector

ix Industrial 10A-1 jack AH (1pcs.)

Article No.: 09 45 281 2561 333

HorizontalSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type ALiquid crystal polymer (LCP)Grey

ix Industrial 10B-1 jack V (1pcs.)
PCB connector

ix Industrial 10B-1 jack V (1pcs.)

Article No.: 09 45 281 9002 333

VerticalSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideCoding: Type BPolyamide (PA)Grey

preLink PCB to ix Industrial module
Adapter PCB

preLink PCB to ix Industrial module

Article No.: 20 82 008 0001

preLink® PCB to ix Industrial® modulepreLink® IDC insulation displacement termination

ix Industrial 10A-1 plug A3-S
New
Connectors

ix Industrial 10A-1 plug A3-S

Article No.: 09 45 181 2585 XL

Cable connector Angled topSolder terminationRated current: ‌1.5 AContacts: 8 + 2x GNDCopper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 10B-1 plug A3-S
New
Connectors

ix Industrial 10B-1 plug A3-S

Article No.: 09 45 181 9025 XL

Cable connector Angled topSolder terminationRated current: ‌1.5 AContacts: 10Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Industrial 8A-1 plug SL-I22
New
Connectors

ix Industrial 8A-1 plug SL-I22

Article No.: 09 45 181 2563 XL

Cable connector StraightIDC terminationRated current: ‌1.5 AContacts: 8Copper alloyAu ≥ 0.2 µm over Ni ≥ 2 µm Mating side, Au ≥ 0.03 µm over Ni ≥ 2 µm Termination sideMaterial: Polycarbonate (PC)Degree of protection: IP20

ix Type A AWG28 CAT6A PVC 0.8m
New
Cable assemblies

ix Type A AWG28 CAT6A PVC 0.8m

Article No.: 33 48 060 6830 008

Pre-assembled on both sidesCopper cable (round)Cable length: 0.8 m

ix Type A AWG28 CAT6A PVC 15m
New
Cable assemblies

ix Type A AWG28 CAT6A PVC 15m

Article No.: 33 48 060 6830 150

Pre-assembled on both sidesCopper cable (round)Cable length: 15 m

20 (of 348)

HARTING ix Industrial®


ix Industrial

Until now, the epitome for an Ethernet interface in an IP20 environment has been the RJ45 connector. This connector is the most widely used in the world and, thus, loved by its users. However, many users have a controversial relationship with the RJ45 because the locking levers are weak and contact difficulties occasionally occur. As devices (including flat mobile devices, displays, smaller automation devices, cameras and sensors) become smaller, the size of the RJ45 limits the miniaturisation potential. Thus, a smaller and stronger connector is on the wish list of many users and developers. They are also looking for Cat. 6a performance for 1/10 Gbit/s Ethernet at the control level. HARTING's ix Industrial® is an integrated system that meets all these requirements.

Captain ix represents the HARTING ix Industrial® ethernet interface set out to revolutionise the world of IoT and industrial ethernet! And he has fulfilled his mission: ix Industrial is now an industry standard according to IEC 61076-3-124 and thus a reliable interface for device manufacturers as well as a miniaturised alternative to RJ45.

Advantages


The ix Industrial® mating face, with its Cat. 6A performance, is ensured for the future to work with 1/10 Gb/s Ethernet. The high current-carrying capacity enables it to handle current and future PoE applications. This interface combines both data transmission and power supply, thus further reducing the installation space required for the connection technology in your applications.

Together with our technology partner Hirose, HARTING has designed a small giant and standardised the ix Industrial® mating face according to IEC 61076-3-124. This standardisation provides users with a secure investment and, thanks to a broad technological base, the right solution for future IoT applications.

The active locking mechanism between the female and male connectors uses two stable latching hooks made of metal. This gives you clear haptic feedback that the connection has been safely established. A robust crimp connection is used to connect the cable sheath and the plug connection. This creates a perfectly robust interface that complies with the high shock and vibration resistance of the EN 50155 railway specifications. A long service life with 5,000 mating cycles is guaranteed.

The 70% less installation space used by the ix Industrial® interface, in comparison to typical RJ45 sockets, enables significant shrinking for all types of devices.

With this little giant, HARTING guarantees reliability for your devices in the field. This is made possible by five robust THR shield contacts that securely and permanently fix the socket to the PCB and thus prevent damage to the PCB track from high forces on the sockets.

Your data transfers are secure, even for EMC critical applications. The continuous 360° design of the shielding on the ix Industrial® guarantees outstanding EMC immunity to interference.

HAR0352_superheld_medusa_1200x900_engl.jpg

HARTING ix Industrial® impressions

ix Industrial cat 6a
ix Industrial connector
ix Industrial high mating cycles
ix Industrial reduced size
ix Industrial THR socket
ix Industrial shielding
Best of Industry

We won!


We are the proud winner of the BEST OF INDUSTRY AWARDS 2018 and winner in the automation category!

We would like to thank all participants in the vote for their trust and active participation. You've shown us that we are on the right track with the development of our new miniaturised ix Industrial interface.

Mini PushPull ix Industrial®


With the new Mini PushPull series, HARTING is now providing the ix Industrial® Ethernet interface for 10 Gbit Ethernet with Cat. 6A performance in a waterproof and dustproof version. Standardised according to IEC/PAS 61076-3-124, the ix Industrial® mating face in the Mini PushPull delivers absolutely reliable transmission performance and optional power supply via PoE/PoE+. With a 30 % shorter housing compared to the proven HARTING PushPull RJ45, users benefit from a miniaturised data interface for demanding applications. PushPull is the preferential device connection technology when it comes to outstanding rerobustness in combination with simple and process-safe operation in waterproof and dustproof design to IP 65 / IP 67.

Mini PushPull ix Industrial

Compact, robust sockets are available for device integration on the PCB, providing maximum stability with five THR shield contacts. The sockets are available in three different versions:

  1. angled socket

  2. angled vertical socket

  3. vertical socket

All sockets are optionally available in the A and B codings for Ethernet and signals. The data contacts are designed as SMD contacts. This allows device manufacturers to process the PCB sockets according to the normal reflow soldering process. The Mini PushPull bulkhead mounted housing, which fits all matching sockets, is mounted in front of a rectangular panel cut out during the device installation. It connects the PCB sockets with IP 65 / IP 67 protection to the outside world.

The product portfolio includes PushPull panel feed throughs in A and B coding for integration in control cabinets and terminal boxes. These can be mounted quickly and easily in front of a rectangular panel cut out. They also meet protection class IP 65 / IP 67 thanks to the integrated seal. Matching protective caps seal the unused connectors and device interfaces securely.

Convenient handling


Securely-contacted plug connections are the prerequisite for stable network systems.

In order to ensure proper connections under challenging conditions, the PushPull connectors are straight forward and easy to use. Secure locking is signalled by an audible click, and the connection is released by simply pulling on the ergonomically optimised housing. In order to prevent unintentional disconnection, the removal of the connector can be blocked by way of a security ring.

PushPull connectors are the ideal device connection technology for all industrial electronics devices, in protection classes IP 65 / IP 67, including sensors, controllers and industrial computers.

Robust

Shock + vibration resistant

Ensures a very reliable connection, even when exposed to shock and vibration.
Easy expansion

Versatile concept

Versatile housing allows easy expansion with other miniaturised data interfaces.
IP 65/67

Waterproof and dustproof

The Mini PushPull is designed for IP 65/67 environments (waterproof and dustproof).
Miniaturization

Miniaturized connector

30% smaller compared to the current RJ45 PushPull variant 4 connectors.

Cat. 6A

Cat. 6A transmission

Cat. 6A data transmission for 1/10 Gbit/s with Mini PushPull ix Industrial.
Acoustic feedback

Acoustic feedback locking

Clear audible signal when the connection is securely established.
High density

High packing density

High packing density on the device with increased number of connections.
Quicker installation

Quicker installation

Perfectly made for quicker handling and to save time during assembly.

More solutions and resources


Mini PushPull ix Industrial

Mini PushPull ix Industrial®

Get to know the Mini PushPull ix Industrial® Gbit Ethernet Interface.
More
CC-Link Adopts ix Industrial® as a New Standard Interface

ix Industrial® at CC-Link

ix Industrial® added as standard at CC-Link Partner Organisation.
More
ix-board-to-cable

New PROFINET interface

PROFINET specifies ix Industrial® as a new standard for Ethernet applications.
More
Industrial Ethernet ebook

eBook Industrial Ethernet

Smaller, faster, smarter: discover ethernet solutions for the industrial transformation.
More
Industrial Ethernet Week 3

Industrial Ethernet Week

Watch all sessions on IIoT, solutions and AI from our annual conference.
More
SPE eBook

eBook SPE

Single Pair Ethernet explained easily: Get to know the Enabler for IIoT.
More
Industrial Ethernet was born on Hawaii

What is Ethernet?

What are the special features of Industrial Ethernet? And why it began in Hawaii.
More
robot graphic

The right interface

Find your right interface for your application in 3 simple steps.
More
Use Case robotics

SPE in robotics

Use case: cooperation for seamless sensor to cloud communication in robotics.
More
Use Case XTS Beckhoff

Beckhoff XTS System

Use case: Beckhoff XTS system fourt times better with HARTING ix Industrial® interface.
More

Knowledge


cable termination

Cable termination technology

Cable type, contact type, and others: what is the right criteria to select the proper termination technology?
Learn more
Header_IP-protection_0.webp

IP protection

The connector’s housing, sealing and locking mechanism protect the connection from external influences.
Learn more
Locking types

Locking types

The correct type of locking prevents accidental disconnection and is based on the factors of the application.
Learn more

Engineering data & services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineering Data & Services to support your project as best as possible. For each product in our digital catalogue you will find further engineering data and services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745
  • 粤公网安备 44049102496590