2. Better Connectivity in Semiconductor Manufacturing

Better Connectivity in Semiconductor Manufacturing

Semiconductor fabs are under pressure to deliver more output, more reliability, and more intelligence within increasingly compact footprints. High-power connectors are being tasked to be more efficient within less space.


Mission Critical - Semiconductors.jpg

Top Talking Points

Semiconductor fabs must deliver more output, better uptime reliability, and smarter operations systems within smaller footprints
Smarter machines require more sensors, diagnostics, and control systems to boost yield and efficiency
Adding intelligence increases design complexity, especially in space-constrained, high-cost cleanroom environments
Modular connectors simplify infrastructure by combining power, signal, and data into one interface
Some challenges can be addressed with standard, off-the-shelf components, while others require custom-engineered solutions
HARTING is a trusted partner for connectivity from large power systems to board-level components

Building the Brains Behind the Connected World


Semiconductor chips can be found in devices used to improve everyday life. From smartphones and smartwatches to autonomous vehicles and AI servers, chips are everywhere. In fact, the average person is never more than two feet away from a device containing a semiconductor chip.

The global semiconductor market is projected to reach $1 trillion by 2030, driven by demand for high-performance computing, IoT, and AI. But with this growth comes complexity.

To keep up with the demand for these chips, semiconductor manufacturing equipment must:

  • Handle higher throughput 

  • Maintain tighter tolerances 

  • Integrate more sensors and control systems 

Increasing yield without expanding the equipment footprint requires smarter, more efficient machines. That means more temperature sensors, pressure monitors, vision systems, and predictive diagnostics—all working in harmony to reduce flaws and boost efficiency. 

Engineering Intelligence Into Every Square Foot


When we talk about adding intelligence, it's not just about adding more devices. We also need to think about the infrastructure that keeps everything running, like the power, signal, and data connections for every sensor, actuator, and control system. More cables and more connectors lead to a more complex design.

Space in semiconductor fabs is extremely limited and expensive. According to industry estimates, cleanroom space can cost $1,000 to $10,000 per square foot. That’s why engineers are constantly challenged to: 

  • Shrink equipment footprints 

  • Optimize cable routing 

  • Minimize installation time 

At HARTING, we embrace these challenges. Whether it’s reducing connector size or combining multiple functions into a single hybrid interface, we help engineers maximize performance without compromising space. 

Simplifying Industrial Connections with Modular Innovation


Modular connectors simplify complexity. Just like HDMI replaced RCA cables in consumer electronics, modular industrial connectors consolidate multiple functions into a single interface.
Modular connectors offer: 

  • Space savings through higher contact density 

  • Flexibility with mix-and-match modules 

  • Time savings with plug-and-play installation 

This approach is especially valuable in mission-critical environments where uptime, reliability, and scalability are non-negotiable. 

Case Study: Streamlined Connectivity with Hybrid Connector


In one real-world example, HARTING helped a customer replace 10 separate signal cables, multiple power lines, and pneumatic connections with a single modular connector.

This streamlined solution reduced supply chain complexity and shortened installation time, transforming a complicated set-up into a clean, efficient interface.

How Do You Solve These Design Challenges?


Solving these challenges takes more than just having the right products. It takes the right partners. Some issues can be handled with off-the-shelf solutions, but others need custom engineering. That’s why HARTING provides options tailored to both:

  • A full product development team 

  • Dedicated R&D engineers 

  • Collaborative design support 

We start by asking the right questions: 

  • Are you transmitting power, signal, or data? 

  • What are your space constraints? 

  • Do you need to meet industry standards like SEMI or IPC? 

Then we build the correct solutions together. Our engineers love a challenge, and we’re proud to co-create with customers to push the boundaries of what connectors can do. 

Whether you want full engineering support or prefer to build your own solution. HARTING has the experience and expertise to help guide the solutioning process.

  • Our Field Application Engineers help you design and spec your system

  • HARTING Product Configurators lets you create 3D models and BOMs online

  • Our website offers drawings, 3D models, and product comparisons

  • We support both collaborative and DIY engineering workflows, so you can move fast and stay flexible

Meeting the Needs of Modern Fabs


Our Han-Modular® and Han-Eco® lines are purpose-built for high-density, high-performance environments like semiconductor fabs. 

Key features include: 

  • LEGO-like modularity: Combine power, signal, data, and pneumatics in one connector 

  • Material flexibility: Choose plastic, metal, or stainless steel housings 

  • Miniaturization options: Use half-modules (Domino modules) to optimize space 

These connectors are designed to meet the demands of modern semiconductor equipment: 

  • High contact density 

  • Fast installation 

  • Robust performance in harsh environments 

And because they’re built from off-the-shelf parts, you get custom functionality without custom lead times. 

HAN MODULAR & HAN ECO.jpg

Han® Modular and Han-Eco® are tailored for the compact, high-performance setups found in semiconductor fabrication plants.

Our Semiconductor Connectors Portfolio


Hero: Han-Modular® – The market standard for modular connectors

Han-Modular®

Most complete series of modular connectors, including cat8 cabling (40GBit/s data transfer) and half modules (domino).
1200x800-HanModular-Domino-RJ-45-Web_2.jpg

Han-Modular® Domino

Cube modules support the configuration of customized connectors
Han-Eco® – High-performance plastic connectors

Han-Eco®

This rugged modular connector made from rugged, eco-friendly plastics reduces weight and costs.
har-flex Sigmatek

har-flex®

Smaller, more powerful and more robust.
ix Industrial

ix Industrial®

With the Captain ix, we've created a small giant with a clear mission
M12.webp

M12

The most widely used metric size.
PushPull

HARTING PushPull

Easy to use plug connectors.
Device Connectivity Cable Connectors Cable Assemblies Hybrid Connectors Power and Signal.psd

D-Sub

Large, versatile portfolio of the classic.
har-modular.jpg

har-modular®

The new modular PCB connector system.

About the Author


goda-senn.jpg

Goda Senn

Position: Product Manager, Han®

  • Company: HARTING Americas
[email protected]

HARTING Newsletter

Social Media

Country flagChina Mainland

© HARTING Technology Group | HARTING (Zhuhai) Manufacturing Co., Ltd. Room 201, No.19 Chuangxin Si Road, Zhuhai City Tel: 86 40 01761166 Shanghai branch Room 3501-3510 Grand Gateway 1, NO.1 Hong Qiao Road, Shanghai Tel:86 21 34189758

  • Imprint
  • Privacy Policy
  • Cookie Policy
  • Privacy Policy (Umeng+)
  • Terms of Use
  • Customer Information
  • 粤ICP备19078745号-1
  • 粤公网安备 44049102496590